Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Precision RTD Recorder and Wireless Transmitter
Part of the NOMAD® Family

OM-CP-RFRTDTEMP101A

Precision RTD Recorder and Wireless Transmitter | OM-CP-RFRTDTEMP101A

Precision RTD Recorder and Wireless Transmitter

  • 100Ω Pt RTD Input
  • Multiple Transmitter Configurations
  • Memory Wrap Around
  • Software Configurable
  • Real-Time Operation
  • Programmable Start Time

Description

This product is no longer available. Please see the OM-CP-RFRTDTEMP2000A as a possible alternative or contact our Data Acquisition Engineering department.

The OM-CP-RFRTDTEMP101A is a battery powered precision temperature recorder and wireless transmitter. This is an all-in-one compact, portable, easy to use device that will measure and record up to 5,461 measurements. The OM-CP-RFRTDTEMP101A combines the features from the standard product line and adds the convenience of a wireless transmitter. When enabled,the wireless transmitter will transmit readings back to the host computer where the data can be analyzed in real time. These readings are also logged to the device’s memory for added data security. The convenient slide switch allows the transmitter to be turned on or off without affecting the operation of the device.

The device can be started, stopped and configured directly from your computer. Its small size allows it to fit almost anywhere. In addition to the wireless communications, the OM-CP-RFRTDTEMP101A makes data retrieval quick and easy. Simply plug the device into an available COM port and our user-friendly software will handle the rest.

Specifications
TEMPERATURE **
Measurement Range:

-200 to 850°C (-328 to 1562°F)
Resolution: 0.01°C
Calibrated Accuracy: ±0.05°C @ 25°C
Specified Accuracy Range:
-200 to 850°C (-328 to 1562°F)

RESISTANCE
Nominal Range:
0 to 5000 Ω
Resistance Resolution: 0.001 Ω
Calibrated Accuracy: ±0.015 Ω
Specified Accuracy Range: 0 to 500 Ω at 25°C
Input Connection: Removable screw
terminal; 2, 3 or 4 wire interface
Temperature Effect on Span:
<25 ppm/°C;<10 ppm/°C typical
Temperature Effect on Offset:
<10 ppm over -30 to 70°C
Memory: 5461 readings
Reading Interval: 1 reading every 30
seconds to one reading every 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Time Accuracy: ±1 minute/month (at 20 to 30°C)
Computer Interface: PC serial, RS-232C or USB
COM (interface cable required); 57,600 baud
RF Baud Rate: 4800 baud
RF Carrier Frequency: 418 MHz
Range: Up to 120 ft line of sight
Approvals: US (FCC), CA (IC)
Power: 3.6V lithium battery included
Battery: 1 year typical (1 min reading rate @ 25°C)
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment:
-30 to 70°C (-22 to 158°F), 5 to 95% RH non-condensing
Dimensions: 1.7 x 2.3 X 0.8"
(42 H x 59 W x 20 mm D)
Weight: 60 g (2 oz)
Start Time: Software programmable start time, up to six months in advance
Real-Time Recording: May be used with PC to monitor and record data in real time
Data Format: Date and time stamped °C, °F, °K, °R; Ω

**Temperature specifications based on 100 Ω Pt RTD compliant with IEC 751
(1983) and ITS-90, a =0.00385;

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
OM-CP-RFRTDTEMP101A
Consult Sales  
Availability: 
 
 
Wireless temperature datalogger
  
OM-CP-RFRTDTEMP101A-CERT
Consult Sales  
Availability: 
 
 
Wireless temperature datalogger with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-RFC101A
OM-CP-RFC101A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 1.2 m (4') RS-232 cable with DB9F termination, Windows software and operator’s manual
  
OM-CP-RFC200A
Consult Sales  
Availability: 
 
 
Receiver package includes RF receiver, 3.7 m (12') USB cable, Windows software and operator’s manual
  
OM-CP-CONNECTOR-4
USD17.17
Availability: 1 week
 
Replacement 4 position terminal block connector
All amounts shown in USD
Note: The OM-CP-RFC101A receiver package is required to operate the wireless transmitter.

Product Manuals:

Download OM-CP-RF Series - Wireless Transmitters
Download OM-CP Series - Data Logger and Software User Guide
We noticed you are from the US. Visit your local site for regional offers and live support.