Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

4-Channel Temperature Data Logger
Part of the NOMAD® Family

OM-CP-QUADRTD

4-Channel Temperature Data LoggerPart of the NOMAD® Family | OM-CP-QUADRTD

4-Channel Temperature Data LoggerPart of the NOMAD® Family

  • 100PT RTD Input
  • Real Time Operation
  • 0.01°C Resolution
  • Programmable Start Time
  • User Calibration Through Software
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Process Recorders and Data Loggers - View related products

Description

The OM-CP-QUADRTD temperature logger is a 4-channel, battery powered, stand-alone, RTD based precision temperature recorder. This is an all-in-one compact, portable, easy-to-use device that will measure and record up to 21,845 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-QUADRTD makes data retrieval quick and easy. Simply plug it into an empty COM port and the easy-to-use Windows software does the rest.

The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
TEMPERATURE
Input Type:
100Pt RTD, α = 0.00385
Measurement Range: -200 to 850°C (-328 to 1562°F)
Resolution: 0.01°C
Calibrated Accuracy: ±0.1°C @ 25°C ambient
(does not include RTD error)
Specified Accuracy Range:
-200 to 850°C (-328 to 1562°F)

RESISTANCE
Nominal Range:
0 to 500Ω
Resolution: 0.001
Calibrated Accuracy: ±0.03 @ 25°C ambient
Specified Accuracy Range: 0 to 500Ω
Channels: 4
Input Connection: Removable screw terminal;
2, 3, or 4 wire interface
Start Time: Start time and date
are programmable through software
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Memory: 21,845 readings per channel
Recording Interval: 2 sec to 12 hours,
selectable through software
Calibration Date: Automatically recorded within device
to alert user when calibration is required
Temperature Calibration: Digital calibration is available in software
Power: 9 V lithium battery included; 120 Vac power optional
Battery Life: 1 year typical
Data Format: Date and time stamped, °C, °F, °K, °R,
Time Accuracy: ±1 minute per month at 20°C
(when RS-232 port not in use)
Computer Interface: PC serial, RS-232C COM or USB
(interface cable required) 2400 baud
Software:
Windows XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C (-4 to 140°F)
0 to 95% RH non-condensing
Dimensions:
89 H x 111 W x 26 mm D
(3.5 x 4.4 x 1.0")
Weight: 370 g (13 oz)
Material: Black anodized aluminum
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-QUADRTD
OM-CP-QUADRTD
Consult Sales  
Availability: 
 
 
4 channel RTD temperature datalogger
Click to expand/minimize a list of what others bought with theOM-CP-QUADRTD-CERT
OM-CP-QUADRTD-CERT
Consult Sales  
Availability: 
 
 
4 channel RTD temperature datalogger with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
USD214.46
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-CONNECTOR-4
USD17.17
Availability: 1 week
 
Replacement 4 position terminal block connector
All amounts shown in USD
Note: The datalogger comes with Operator’s manual and RS-232 cable, (software is required to operate the datalogger is sold separately). To order data loggers with optional 120 Vac power, add suffix "-AC" to model number and add $100 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.

Product Manuals:

Download OM-CP Series - Data Logger and Software User Guide
Download Quick Start 4-Channel RTD Based Temperature Data Logger
We noticed you are from the US. Visit your local site for regional offers and live support.