Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Bridge/Strain Gage Data Logger

OM-CP-BRIDGE101A Series

Bridge/Strain Gage Data Logger | OM-CP-BRIDGE101A Series

Bridge/Strain Gage Data Logger

USD761.90 OM-CP-BRIDGE101A-30MV

CE
  • Multiple Start/Stop Function
  • Ultra High Speed Download
  • 1 Million Reading Storage Capacity
  • Memory Wrap
  • Battery Life Indicator
  • Optional Password Protection
  • Field Upgradeable
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Strain Gages, Accessories and Instrumentation - View related products

Description

The OM-CP-BRIDGE-101A is a battery-powered, stand-alone data loggers that measure and record voltage signals from strain gages, load cells and other low level dc sources. This compact, unit is perfect for monitoring stress, torque, strain, pressure and data from many other sensors/transducers.

The OM-CP-BRIDGE101A offers a multiple start/stop function, ultrahigh speed download capability, 1 million reading storage capacity, optional memory wrap, battery life indicator, optional password protection, programmable alarms and more.

Data retrieval is simple. Plug it into an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Using the Windows® software, starting, stopping and downloading from the OM-CP-BRIDGE101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in V, mV and µV. The data can also be automatically exported to Excel® for further calculations. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere.

The OM-CP-BRIDGE101A was designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
Data Logger
Reading Rate:
4 Hz to 1 every 24 hours
Memory: 1,000,000 readings; software configurable memory wrap 333,000 readings in multiple start/stop mode
Memory Wrap Around: Yes
Start Modes: Immediate start, delay start up to 24 months, multiple pushbutton start/stop
Stop Modes: Manual through software timed (specific date and time)
Multiple Start/Stop Mode: Start and stop the device multiple times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
  To Start the Device: Press and hold the pushbutton for five seconds,
  the green LED will flash during this time. The device has started logging
To Stop the Device:
  Press and hold the pushbutton for five seconds, the red LED will flash during this time.
  The device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
LED Functionality:
  Green LED Blinks:
10 second rate to indicate logging; 15 second rate to indicate delay start mode
  Red LED Blinks: 10 second rate to indicate low battery and/or full memory; 1 second rate to indicate   an alarm condition
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Engineering Units: Native measurement units can be scaled to display measurement units of another type. This is useful when monitoring voltage outputs from different types of sensors such as strain gauges and load cells.
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 months typical, at a 1 minute rate with 350Ω load; 2 years typical, at a 1 minute rate with 1000Ω load
Time Accuracy: ±1 minute/month at 20ºC (68ºF), stand alone data logging
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80ºC (-40 to 176ºF), 0 to 90% RH non-condensing
Dimensions: 36 H x 64 W x 16 mm D (1.4 x 2.5 x 0.6")
Weight: 24 g (0.8 oz)
Material: ABS plastic
OM-CP-WATERBOX101A
OperatingTemperature: -20 to 80ºC (-4 to 176ºF)
IP Rating: IP65
Dimensions: 62 H x 93 W x 25 mm D (2.45 x 3.66 x 0.93")
Material: Anodized aluminum with polycarbonate cover
Weight: 140 g (5 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-BRIDGE101A-30MV
OM-CP-BRIDGE101A-30MV
USD761.90
Availability: 3 weeks
 
Bridge/strain gage data logger, ±30 mV range
  
OM-CP-BRIDGE101A-30MV-CERT
Consult Sales  
Availability: 
 
 
Bridge/strain gage data logger, ±30 mV range and NIST calibration certificate
  
OM-CP-BRIDGE101A-150MV
USD760.00
Availability: 9 weeks
 
Bridge/strain gage data logger, ±150 mV range
  
OM-CP-BRIDGE101A-150MV-CERT
Consult Sales  
Availability: 
 
 
Bridge/strain gage data logger, ±150 mV range and NIST calibration certificate
  
OM-CP-BRIDGE101A-1000MV
USD760.00
Availability: 9 weeks
 
Bridge/strain gage data logger, ±1000 mV range
  
OM-CP-BRIDGE101A-1000MV-CERT
Consult Sales  
Availability: 
 
 
Bridge/strain gage data logger, ±1000 mV range and NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-WATERBOX101A
OM-CP-WATERBOX101A
USD74.43
Availability: 1 week
 
Weatherproof NEMA 4 (IP65) enclosure for data logger
Click to expand/minimize a list of what others bought with theOM-CP-WATERBOX101A-KIT
OM-CP-WATERBOX101A-KIT
Consult Sales  
Availability: 
 
 
Maintenance kit for OM-CP-WATERBOX101A
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
USD214.46
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
All amounts shown in USD
Note: Comes complete with 3.6V lithium battery. USB cable and operator’s manual are included with the OM-CP-IFC200 Windows software (required to operate the data logger and sold separately).

This product page contains items that either have a Lithium Battery installed in the equipment or have a Lithium Battery packed with the equipment. These items as being regulated for air transportation. The following applies:
• No FX1D, FX2D or FX3D can be used as a ship method.
• Only UPS1, UPS2 or UPS3 is authorized.
• For International shipments UPS and DHL can be used. For DHL internationally – Omega only has permission to ship Lithium Batteries no other Hazardous Material.

Product Manuals:

Download OM-CP Series - Data Logger and Software User Guide
Download Bridge / Strain Gauge Data Logger

Software:

Download OM-CP Data Logging Software
Download OM-CP software
We noticed you are from the US. Visit your local site for regional offers and live support.