Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

High Temperature Cements

OMEGABOND™ Air Set Cement Series

High Temperature Cements, Models, OB-300, OB-400, OB-500, | OMEGABOND™ Air Set Cement Series

High Temperature Cements, Models, OB-300, OB-400, OB-500,

USD74.61 OB-300

  • Thermally Conductive
  • Thermal Shock Resistant
  • Electrically Insulating
  • Resists Oils, Solvents, Most Acids
  • Adheres to Practically All Clean Non-Porous Surfaces
  • Porous Surfaces May Require Dampening**
  • OMEGABOND™ 300 for Assembling, Sealing, Insulating
  • OMEGABOND™ 400 for Coating, Embedding, Insulating
  • OMEGABOND™ 500 for Coating, Dipping, Casting
Lab Accessories - View related products

Description

Air Set Cements set or cure through loss of moisture by evaporation. Atmospheric conditions therefore affect the drying rate. Air Set Cements are used mainly in thin film applications (applied in thicknesses less than 1/4")*.

SELECTION CRITERIA FOR CEMENTS
1. Type of Application – Potting, sealing, encapsulating, assembling, bonding. Is a thick or thin film of cement required? This dictates whether or not an air set or a chemical set cement should be used.
2. Thermal Considerations – What is the maximum temperature that the cement must withstand? What degree of thermal conductivity is needed? What degree of thermal expansion is allowed? These parameters are then matched to the appropriate cement.
3. Substrate – What materials will the cement be in contact with?
4. Application Considerations – Pot life, set time, method of dispensing, batch size, cure procedure.
5. Miscellaneous Considerations – Porosity, moisture absorption, electrical resistance, volume stability, clearances/tolerances.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOB-300
OB-300
USD74.61
Availability: 7 weeks
 
OMEGABOND™ 300 Powder, 8 fluid oz (one part cement; just mix with water)
Click to expand/minimize a list of what others bought with theOB-400
OB-400
USD74.61
Availability: 1 week
 
OMEGABOND™ 400 Powder, 8 fluid oz (one part cement; just mix with water)
Click to expand/minimize a list of what others bought with theOB-500 POWDER
OB-500 POWDER
USD74.61
Availability: 1 week
 
OMEGABOND™ 500 Powder, 8 fluid oz (Two part cement; mix powder with OB-500 Liquid)
Click to expand/minimize a list of what others bought with theOB-500 liquid
OB-500 liquid
USD74.61
Availability: 5 weeks
 
OMEGABOND™ 500 Liquid, 8 fluid oz (Two part cement; mix liquid with OB-500 Powder)
Click to expand/minimize a list of what others bought with theOB-KIT-1
OB-KIT-1
USD118.44
Availability: 1 week
 
Air Set Cement Kit. Ideal for research purposes. Includes 2 fluid oz each of OB-300, OB-400, OB-500 Powder and OB-500 Liquid
Click to expand/minimize a list of what others bought with theOB-TL
OB-TL
USD75.90
Availability: 1 week
 
OMEGABOND™ Thinning Liquid, 8 fluid oz used to dampen porous substrates before application of mixed OB-300 or OB-400 cements
All amounts shown in USD
Note: * Chemical Set Cements are also available. See OMEGABOND™ 600, OMEGABOND™ 700 and CC High Temperature Cement. These cements set or cure by an internal chemical action which does not require exposure to air. They can be used in thick applications (greater than 1/4" thickness).
** Porous substrates may require dampening before application of mixed cement. For OMEGABOND™ 300 and OMEGABOND™ 400 use OB-TL. For OMEGABOND™ 500 use For OMEGABOND™ 500 liquid.
Ordering Example: (1) OB-400 OMEGABOND™ 400 Powder, 8 fluid oz (one part cement; just mix with water), USD74.61

Product Manuals:

Download OMEGABOND® Air Set Cement
Download OMEGABOND® Air Set Cement
Download OMEGABOND® Chemical Set Cement
Download OMEGABOND® Air Set Cement
We noticed you are from the US. Visit your local site for regional offers and live support.