Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Signaling Alarms - Dual Tone, NEMA 4X IP65 for Harsh Environments

M22 Series Indoor / Outdoor Panel Alarms

SIGNALING ALARMS Dual Tone, Indoor/Outdoor Panel Alarms, Audible Alarm | M22 Series Indoor / Outdoor Panel Alarms

USD140.00 M22-30V-12VB

CE
  • Mounts in Standard 22 mm (0.87") Pushbutton Hole
  • UL Type 4, 4X, 13, IP65
  • Sound Output Range 65 to 105 dBa @ 1 meter
  • Selectable Continuous/Pulsing and Wobble on 65 mm (2.6") Model
  • Adjustable Sound Pressure Levels on 45 (1.8") and 65 mm (2.6") Models
  • 12 Vac/dc, 120 Vac or 240 Vac
  • Plug-In Terminal Block–IP2X Rated
  • M22-30K Models for Use in Food Industry
Stack Lights/Warning Tower Lights - View related products

Description

The M22 Series panel mount signaling alarms are made of heavy-duty industrial, UV stabilized polycarbonate and are intended for indoor or outdoor use. They are UL Type 4/4X/13 and IP65 approved for harsh environments and are watertight. The M22-30K models are specifically designed for the food industries and have fully enclosed housings to prevent contaminates from accumulating. The M22 series alarm sounders are equipped with a plug-in three point finger-safe terminal block for ease of wiring and configuring the tone type. All M22 models can be configured for either continuous or pulsing tones. The M22-65G models can also be wired for a wobble tone (alternating frequency). Users may also adjust the intensity of the sound levels on the 45 and 65 mm (1.8 and 2.6") alarm models.

Specifications
Materials: UV stabilized polycarbonate
Operating Temperature: -25 to 60°C (-13 to 140°F)
Mounting Nut Torque: 1.7 Nm (15 in/lbs)
Terminals: 14 AWG (2.5 mm2), IP2X

View Specs above for additional information.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Pulse & Continuous Signaling Alarms - "K" Models Fully Enclosed for Food Industry
M22-30K-12VB
USD140.00
Availability: 1 week
 
30 mm (1.18 inch) signaling alarm, 65 to 70 dBa, 12 to 24 Vac/dc.
M22-30K-120VB
USD140.00
Availability: 1 week
 
30 mm (1.18 inch) signaling alarm, 65 to 70 dBa, 120 Vac/dc.
M22-30K-240VB
USD140.38
Availability: 1 week
 
30 mm (1.18 inch) signaling alarm, 65 to 70 dBa, 240 Vac/dc.
Pulse & Continuous Signaling Alarms - "V" Models with Vents for Higher Sound Level
M22-30V-12VB
USD140.00
Availability: 1 week
 
30 mm (1.18 inch) signaling alarm, 80 to 85 dBa, 12 to 24 Vac/dc.
M22-30V-120VB
USD140.00
Availability: 1 week
 
30 mm (1.18 inch) signaling alarm, 80 to 85 dBa, 120 Vac/dc.
M22-30V-240VB
USD140.00
Availability: 3 weeks
 
30 mm (1.18 inch) signaling alarm, 80 to 85 dBa, 240 Vac/dc.
Pulse & Continuous Signaling Alarms with Adjustable Volume
M22-45M-12VB
USD237.90
Availability: 1 week
 
45 mm (1.77 inch) signaling alarm, 85 to 100 dBa, 12 to 24 Vac/dc.
M22-45M-120VB
USD238.00
Availability: 1 week
 
45 mm (1.77 inch) signaling alarm, 85 to 100 dBa, 120 Vac/dc.
M22-45M-240VB
USD237.90
Availability: 1 week
 
45 mm (1.77 inch) signaling alarm, 85 to 100 dBa, 240 Vac/dc.
Pulse, Continuous & Wobble Signaling Alarms with Adjustable Volume
M22-65G-12VB
USD347.00
Availability: 5 weeks
 
65 mm (2.6 inch) signaling alarm, 85 to 105 dBa, 20 to 24 Vac/dc.
M22-65G-120VB
USD347.00
Availability: 1 week
 
65 mm (2.6 inch) signaling alarm, 85 to 105 dBa, 120 Vac/dc.
M22-65G-240VB
USD347.00
Availability: 2 weeks
 
65 mm (2.6 inch) signaling alarm, 85 to 105 dBa, 240 Vac/dc.
All amounts shown in USD
Note: Comes complete with operator’s manual.
Ordering Example: 

(1) M22-65G-120VB Selectable pulse, continuous or wobble tones, 120 Vac, 65mm OD, USD347.00
We noticed you are from the US. Visit your local site for regional offers and live support.