Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

VERTICAL MOUNT PLASTIC LEVEL SWITCH

LVN-140 Series

Vertical Mount Plastic Level Switch | LVN-140 Series

Vertical Mount Plastic Level Switch

CE
  • Compact Size
  • NSF Standard 61 Approved (LVN-142)
  • M12, 1/8 NPT or 1/8 G Connections
  • Install for Either Normally Open or Normally Closed Operation
Level Switches & Transmitters - View related products

Description

With high reliability and low cost, the LVN-140 Series level switchs are recommended for many OEM applications. With the compact design, the switch is ideal for restricted or limited space. The reed switch design allows the user to select as either normally open or normally closed by simply removing the retaining clip and inverting the position of the float. The LVN-142 NSF approved polypropylene construction is ideal for beverage dispensing and ice machines.

Specifications
Switch Rating: SPST, 20VA
Lead Wire: 610 mm (24") No. 22 AWG, PFA jacket
Mounting: Vertical 1/8 NPT, 1/8 G or M12 Minimum Liquid Sp. Gr. 0.60
Operating Temperature:
    LVN-141: -40 to 80°C (-40 to 176°F)
    LVN-142: -40 to 107°C (-40 to 225°F)
Operating Pressure Maximum: 3 bar @ 20°C (50 psi @ 70°F)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
LVN-141
Consult Sales  
Availability: 
 
 
Vertical polypropylene level switch 1/8 NPT thread
  
LVN-141-G
Consult Sales  
Availability: 
 
 
Vertical polypropylene level switch 1/8 G thread
  
LVN-141-M12
Consult Sales  
Availability: 
 
 
Vertical polypropylene level switch M12 connector
  
LVN-142
Consult Sales  
Availability: 
 
 
Vertical NSF polypropylene level switch 1/8 NPT thread
  
LVN-142-G
Consult Sales  
Availability: 
 
 
Vertical NSF polypropylene level switch 1/8 G thread
  
LVN-142-M12
Consult Sales  
Availability: 
 
 
Vertical NSF polypropylene level switch M12 connector
Accessories
Click to expand/minimize a list of what others bought with theM12C-PVC-4-S-F-5
M12C-PVC-4-S-F-5
USD28.35
Availability: 1 week
 
M12 connector with 5 m (16.4') PVC cable and stripped leads
Click to expand/minimize a list of what others bought with theM12C-PVC-4-S-F-10
M12C-PVC-4-S-F-10
USD37.57
Availability: 1 week
 
M12 connector with 10 m (32.8') PVC cable and stripped leads
All amounts shown in USD
Note: Comes complete with operator’s manual.


We noticed you are from the US. Visit your local site for regional offers and live support.