Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Non-Magnetic Liquid Level Switches, Side Mount

LV-1100/LV-1200

Non-Magnetic Liquid Level Switches, Side Mount | LV-1100/LV-1200

Non-Magnetic Liquid Level Switches, Side Mount

USD189.00 LV-1201

CE
  • Rugged Industrial Design
  • Non-Magnetic Design– Suitable for Rusty Environments
  • 15 A SPDT Switch Directly Controls Pump
  • For Side Mounting Only
Level Switches & Transmitters - View related products

Description

The LV-1100 and 1200 level switches feature a nonmagnetic design suitable for applications where magnetic particles (i.e., rust) are present. The LV-1100 series also features rugged metal construction and a buoyancy adjustment to allow the unit to be used with fluids down to SG (specific gravity) = 0.6. The LV-1200 series features plastic and 316 SS or Hastelloy® C construction for more corrosive applications or where the low cost of plastic construction is an advantage.

SPECIFICATIONS
Relay Switch:
SPDT 15 A @ 125 or 250 Vac; 10,000,000 operations median
Max Temperature/Pressure:
    LV-1100 Series: 300 psig @ 82°C (180°F)
    LV-1202: 50 psig @ 93°C (200°F), 100 psig @ 23°C (75°F)
    LV-1201: 75 psig @ 23°C (75°F), 200 psig @ 10°C (50°F)
    LV-1203: 50 psig @ 93°C (200°F), 100 psig @ 230°C (75°F)
Liquid Level Change to Actuate Switch: ¼"
Size:
    LV-1100: Fits through 2 NPT hole
    LV-1200: Fits through 1¼" hole
Water Resistant Strain Relief Fitting (LV-1200): For cable diameters 0.250" ±0.025"
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
LV-1101A
USD594.05
Availability: 6 weeks
 
Red brass, phosphor bronze 316SS and 302SS, EPDM, cork-chloroprene gasket
LV-1102A
USD1,180.00
Availability: 6 weeks
 
316SS and 302SS, FKM and PTFE
LV-1201
USD189.00
Availability: 6 weeks
 
Noryl (a phenylene oxide based resin), 316SS, EPDM
LV-1202
USD217.20
Availability: 6 weeks
 
Ryton, 316SS, FKM, PVC
LV-1203
USD330.00
Availability: 1 week
 
Ryton R-4, Hastelloy C, FKM
All amounts shown in USD
Note: Comes complete with operator's manual.


Ordering Example: (1) LV-1201 Noryl, 316SS, EPDM, USD189.00

Product Manuals:

Download LV-1101, LV-1102 - Non Magnetic Liquid Level Switches Manual
Download LV-1201,LV-1202,LV-1203 - Liquid Level Switches
We noticed you are from the US. Visit your local site for regional offers and live support.