Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Pulse Radar Level Transmitter

LR30

Pulse Radar Level Transmitter | LR30

Pulse Radar Level Transmitter

USD2,256.30 LR30-0010-10

CE
  • Rugged IP68 sensor enclosure with 304 SS mounting bracket
  • Simple configuration via remote push button display module
  • 26 GHz. pulse radar is unaffected by sump process conditions
  • Wall mounted display with windowed enclosure rated IP67
  • 12” (30cm) dead band enables utilization of the entire sump
  • LCD displays level in feet or meters with percent of span bar
  • Optional display mode indicates the echo signal return curve
  • Auto-temperature compensation for accurate measurement
  • Self diagnostics with selectable fail-safe signal outputs
  • Recognition, storage and rejection of false echo signal returns
Level Switches & Transmitters - View related products

Description

The general purpose 26 GHz. pulse radar transmitter provides continuous level measurement up to 98.4’ (30m) with a 4-20 mA signal output, and is configured via its remote push button display module. The non-contact liquid level sensor is intended for industrial wastewater, municipal storm or sewer lift station, reservoir, river, canal or open channel applications located below or above grade. Select this sensor for challenging process conditions that may include light surface foam or agitation, small trash or plant material, wind, condensation or vapor. Each comes with a 32.8’ (10m) cable, mounting bracket and display module. The sensor is designed for bracket mount installation suspended above the liquid level.

SPECIFICATIONS

SENSOR
Range: 12” to 98.4’ (30cm to 30m)
Frequency: 26 GHz.
Accuracy: ± 3mm
Dead band: 12” (30cm)
Beam angle: 12º
Supply voltage: 16-26 VDC
Max. consumption: 22.5 mA
Signal output: 4-20 mA, two-wire
Signal invert: 4-20 mA, 20-4 mA
Signal fail-safe: 3.9 mA, 20.5 mA, 22 mA
Process temp.: F: -40º to 212º
         C: -40º to 100º
Temp. comp.: Automatic
Pressure: Atmospheric
Enclosure rating: IP68
Encl. material: Nylon
Cable type: 6-conductor, shielded
Cable length: 32.8’ (10m)
Cable jacket mat.: PVC
Process mount: 304 SS bracket or 1” NPT

DISPLAY
Display type: LCD, dot matrix
Display units: Feet and meters
Display bar: Percent of span
Display graph: Echo signal curve
Configuration: Push button
Enclosure type: Wall mount
Enclosure rating: IP67
Encl. material: Polycarbonate
Conduit entrance: (2) 1/2” NPT connectors

COMMON
Memory: Non-volatile
Storage temp.: F: -40º to 176º
          C: -40º to 80º
Classification: General purpose
Certification: cTUVus, FCC
Compliance: CE, RoHS
Measurement Type: Level
Minimum Ambient Temperature: -40°C (-40°F)
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
LR30-0010-10
USD2,256.30
Availability: 15 weeks
 
Pulse Radar Level Transmitter
All amounts shown in USD
We noticed you are from the US. Visit your local site for regional offers and live support.