Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Pulse Radar Level Transmitter

LR10

Pulse Radar Level Transmitter
 | LR10

Pulse Radar Level Transmitter

USD2,130.95 LR10-0010

CE
  • PFA encapsulated antenna and mount for corrosive media
  • Simple configuration via integral push button display module
  • 26 GHz. pulse radar is unaffected by vapor or condensation
  • 12” (30cm) dead band enables utilization of the entire tank
  • LCD displays level in feet or meters with percent of span bar
  • Optional display mode indicates the echo signal return curve
  • Auto-temperature compensation for accurate measurement
  • Fail-safe diagnostics with selectable signal fail-safe outputs
  • Recognition, storage and rejection of false echo signal returns
  • Rugged IP67 aluminum enclosure with polycarbonate window
Level Switches & Transmitters - View related products

Description

The general purpose 26 GHz. pulse radar level transmitter provides continuous level measurement up to 32.8’ (10m) with a 4-20 mA signal output, and is configured via its integral push button display module. The non-contact liquid level sensor is intended for chemical or water storage applications in above grade metal or reinforced concrete tanks or below grade tanks of any material. Select this sensor for easy application conditions with corrosive media, light agitation, condensation or vapor, and installation in a low-profile tank adapter or flange fitting. Typical applications include chemical bulk storage and tanker trucks.

SPECIFICATIONS

Range: 12” to 32.8’ (30cm to 10m)
Frequency: 26 GHz.
Accuracy: ± 5mm
Dead band: 12” (30cm)
Beam angle: 22º
Configuration: Push button
Memory: Non-volatile
Display type: LCD, dot matrix
Display units: Feet and meters
Display bar: Percent of span
Display graph: Echo signal curve
Supply voltage: 16-26 VDC
Max. consumption: 22.5 mA
Signal output: 4-20 mA, two-wire
Signal invert: 4-20 mA, 20-4 mA
Signal fail-safe: 3.9 mA, 20.5 mA, 22 mA
Process temp.: F: -40º to 266º
          C: -40º to 130º
Temp. comp.: Automatic
Storage temp.: F: -40º to 176º
          C: -40º to 80º
Pressure: -14.5 to 43.5 psi (-1 to 3 bar)
Enclosure rating: IP67
Encl. material: Aluminum w/silicone gasket, PBT FR neck & wrench flat
Encl. window mat.: Polycarbonate
Conduit entrance: (1) 1/2” NPT connector
           (1) M20 x 1.5 plug
Antenna material: PFA
Process mount: 1 1/2” NPT
Classification: General purpose
Certification: cTUVus, FCC
Compliance: CE, RoHS
Measurement Type: Level
Minimum Ambient Temperature: -40°C (-40°F)
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
LR10-0010
USD2,130.95
Availability: 15 weeks
 
Pulse Radar Level Transmitter
Reducer Bushings
LM53-2400
USD56.25
Availability: 1 week
 
2” x 1.5” NPT, PVC, schedule 40
LM53-2800
USD84.39
Availability: 1 week
 
2” x 1.5” NPT, PVC, schedule 80
LM53-3800
USD126.58
Availability: 1 week
 
3” x 1.5” NPT, PVC, schedule 80
ANSI Flanges
LM53-3850
USD319.64
Availability: 9 weeks
 
3” x 1.5” NPT, CPVC, schedule 80
LM53-4850
USD415.54
Availability: 1 week
 
4” x 1.5” NPT, CPVC, schedule 80
LM53-6850
USD543.40
Availability: 1 week
 
6” x 1.5” NPT, CPVC, schedule 80
All amounts shown in USD
We noticed you are from the US. Visit your local site for regional offers and live support.