Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

AC Long Stroke Displacement Transducers
Discontinued Product!

LD310

LVDT
 | LD310

LVDT

CE
  • Stroke Lengths from ±1.5 to ±250 mm
  • IP66 Environmental Rating
  • Guided Core with Removable Spring
  • Stainless Steel Body and Carrier
  • AC Powered Displacement Transducer
  • Economical Models
  • Applications:
     Proprotional Actuators
     Robotic Automation
     Linear Servo Actuator
     Industrial Automation Controls
     Motion Control

Description

The LD310 Series has been discontinued, please see the LD320 series as a possible substitute or consult OMEGA's Pressure Engineering department.
The LD310 series is an economical ac LVDT available in stroke lengths from ±1.5 to ±250 mm (±0.06 to ±10"). It features a guided core with standard spring loading. For applications requiring a free travel, the spring can easily be removed in the field. The LD310 series is compatible with a wide variety of instrumentation including digital displays, signal conditioners, and data acquisition systems.

COMMON SPECIFICATIONS
Excitation Voltage: 1 to 10 Volts rms
Excitation Frequency: 0.4 to 10 kHz
Calibration Frequency: 5 kHz
Linearity: 0.25% FS
Storage Temp.: -55 to 150°C (-67 to 302°F)
Operating Temp.: -55 to 150°C (-67 to 302°F)
Zero Temperature Coef: 0.01% FS/°C
Span Temperature Coef: 0.01% FS/°C
Environmental Rating: IP66
Materials of Construction: Body: stainless steel; core: nickel/iron alloy

For full product specifications and dimensions view pdf file in "Related Links" below
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
LD310-1.5
Consult Sales  
Availability: 
 
 
AC LVDT with +/- 1.5 mm linear stroke
  
LD310-2.5
Consult Sales  
Availability: 
 
 
AC LVDT with +/- 2.5 mm linear stroke
  
LD310-5
Consult Sales  
Availability: 
 
 
AC LVDT with +/- 5 mm linear stroke
  
LD310-10
Consult Sales  
Availability: 
 
 
AC LVDT with +/- 10 mm linear stroke
  
LD310-15
Consult Sales  
Availability: 
 
 
AC LVDT with +/- 15 mm linear stroke
  
LD310-25
Consult Sales  
Availability: 
 
 
AC LVDT with +/- 25 mm linear stroke
Click to expand/minimize a list of what others bought with theLD310-50
LD310-50
Consult Sales  
Availability: 
 
 
AC LVDT with +/- 50 mm linear stroke
  
LD310-100
Consult Sales  
Availability: 
 
 
AC LVDT with +/- 100 mm linear stroke
  
LD310-250
Consult Sales  
Availability: 
 
 
AC LVDT with +/- 250 mm linear stroke
  
LDX-2
USD815.00
Availability: 1 week
 
Loop powered AC LVDT signal conditioner
  
LDX-3A
USD984.70
Availability: 1 week
 
AC powered AC LVDT signal conditioner
  
LDX-4
USD980.52
Availability: 11 weeks
 
DC powered AC LVDT signal conditioner
  
DPL53
Consult Sales  
Availability: 
 
 
Digital panel meter for AC LVDT's
All amounts shown in USD
Ordering Example:  (1) LDX-3A AC powered AC LVDT signal conditioner, USD984.70
We noticed you are from the US. Visit your local site for regional offers and live support.