USD157.00 AU-KEM325UL-YR
Description
These enclosed disconnect switches can be used for general purpose disconnects or locally for across-the-line manual motor controller. They are for indoor or outdoor use and all models are pad lockable for up to three ¼" pad locks. The steel models are NEMA 4 and IP65 rated. The polycarbonate and stainless steel models are NEMA 4X and IP66 rated and are ideal for use in corrosive environments like food processing and marine locations.Part Number Builder