Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Wall, Remote, or Duct Mt. Temp, RH, Dew Pt, or BP Transmitters

HX80A-SERIES

Wall, Remote, or Duct Mt. Temp, RH, Dew Pt, or BP Transmitters | HX80A-SERIES

USD2,053.78 HX86A

CE
  • 316 SS Housing
  • ±1% RH Accuracy
  • ±0.5°C (1.0°F) Temperature Accuracy
  • High Temperature [120°C (248°F)]
  • Removable Stainless Steel Sensor Cap
  • RS232 Standard
  • Adjustable ¾ NPT Fitting
  • Wall, Duct, or Remote Mount Sensor
Handheld Meters - View related products

Description

The HX80A Series is a family of humidity probes that offer a variety of measurement parameters with precision accuracy: relative humidity and temperature, with dew point or pressure. The probe is easily adaptable for most applications via a 3/4 NPT fitting that can be adjusted to any desired position, including high temperature and high pressure conditions. This remote type transmitter comes standard with a 1.8 m (6') cable and is ideally suited for many different applications such as environmental chambers, compressed air, and industrial applications. Models offer a stainless steel probe with a removable sinter stainless steel filter and RS232 (which allows for reading of data, scaling output, and for HX86A type units, changing the digital display and setting the alarms). All models have 3 outputs, with output 1 scaled for 0 to 100% RH, output 2 scaled for -20 to 120°C (-4 to 248°F), and output 3 determined by the model number. Output 3 for HX85A and HX86A is -60 to 40°C (-76 to 104°F) dew point, for HX85BA and HX86BA is 750 to 1100 mb, and for HX85PA and HX86PA is 0 to 200 psia. RH measurement range is 5 to 95% with an accuracy of ±1%. temperature accuracy is ±0.5°C (33°F). HX85A (probe only) models (HX85A, HX85BA, HX85PA) offer 0 to 10V signals on the outputs via a 1.8 m (6') cable. The HX86A models (HX86A, HX86BA, HX86PA) include a display box attached to the end of the cable from the probe, and offers a 2 line digital display, 2 alarms, three 4 to 20 mA output signals, and an RS232 serial output.

SPECIFICATIONS
RH Accuracy: ±1% RH
RH Measurement Range: 5 to 95%
Time Constant: <15 sec, air flow dependent (for 66.6% response)
Temp Accuracy: ±0.5°C (1.0°F)
Temp Measurement Range: -20 to 120°C (-4 to 248°F)
Pressure Rating: 200 psi(13.8 bar) max
Serial Output: RS232C (bi-directional) to DTE device, 19.2 kilo baud, 8 bits data, 1 stop bit, no parity
Power Requirements: 18 to 30 Vdc unregulated, 50 mA max
Sensor Dimensions:
    Probe: 19 Dia. x 203 mm (¾ x 8")
    Cable Length: 1.8 m (6')
Filter: Sinter stainless steel (removable and cleanable)
Probe Material: Stainless steel
Fitting: Adjustable ¾ NPT
Weight: 0.9 kg (2 lb)
Display Box (HX86A, HX86BA, HX86PA Only):
    Dimensions: 130 x 94 x 56 mm (5.1 x 3.7 x 2.2")
    Mounting Centers: 115 x 79 mm (4.52 x 3.11")
    Digital Display: LCD, 2-line,br> Electrical Analog Outputs (HX85A, HX85BA, HX85PA Only): 0 to 10 Vdc (x3) @ 10 mA max
Electrical Outputs (HX86A, HX86BA, HX86PA Only):
    Analog Outputs: 4 to 20 mA (x3) into 500 O max
    Alarm Relay (x2): Form A (SPST, NO) rated at 3 A/250 Vac
Barometric Pressure (HX85BA, HX86BA Only):
    Range*: 750 to 1100 mb
    Accuracy: ±5 mb
* Although the unit is scaled 750 to 1100 mb, the unit actual measurement range is 10 to 1100 mb and can be reprogrammed in the field if the range needs to be expanded.
High Pressure (HX85PA, HX86PA Only):
    Range: 0 to 200 psia
    Accuracy: ±0.75 psi

Standard Scaling of Analog Outputs

 

 

Model

Output 1 (RH)

 

Output 2 (Air Temp)

Output 3 (Dew Point or Pressure)

HX85A

0 to 100%

 

-20 to 120°C (-4 to 248°F)

-60 to 40°C (-76 to 104°F) DP

 

 

 

 

 

HX85BA

0 to 100%

 

-20 to 120°C (-4 to 248°F)

750 to 1100 mb

 

 

 

 

 

HX85PA

0 to 100%

 

-20 to 120°C (-4 to 248°F)

0 to 200 psia

 

 

 

 

 

HX86A

0 to 100%

 

-20 to 120°C (-4 to 248°F)

-60 to 40°C (-76 to 104°F) DP

 

 

 

 

 

HX86BA

0 to 100%

 

-20 to 120°C (-4 to 248°F)

750 to 1100 mb

 

 

 

 

 

HX86PA

0 to 100%

 

-20 to 120°C (-4 to 248°F)

0 to 200 psia

 

 

 

 

 

Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
HX86A
USD2,053.78
Availability: 15 weeks
 
Temp/RH/Dew Point Transmitter Sensor & Display
HX85A
USD1,270.75
Availability: 1 week
 
Temp/RH/Dew Point Transmitter Sensor Only
HX85BA
USD1,545.00
Availability: 15 weeks
 
Temp/RH/Barometric Pressure Transmitter Sensor Only
HX85PA
Consult Sales  
Availability: 
 
 
Temp/RH/Pressure (PSIA) Transmitter Sensor Only
HX86BA
USD2,485.00
Availability: 17 weeks
 
Temp/RH/Barometric Pressure Transmitter Sensor & Display
HX86PA
Consult Sales  
Availability: 
 
 
Temp/RH/Pressure (PSIA) Transmitter Sensor & Display
HX86A-W
USD2,007.35
Availability: 17 weeks
 
Wall Mounted Temp/RH/Dew Point Transmitter
HX86BA-W
USD2,108.37
Availability: 17 weeks
 
Wall Mounted Temp/RH/Barometric Pressure Transmitter
HX86A-D
USD2,007.35
Availability: 17 weeks
 
Duct Mounted Temp/RH/Dew Point Transmitter
HX86BA-D
USD2,108.37
Availability: 17 weeks
 
Duct Mounted Temp/Barometric Pressure/RH or DP Transmitter
ACCESSORIES
RO120-AB
USD133.63
Availability: 3 weeks
 
Adaptor Board For HX80A
HX80-CHAMBER
USD570.00
Availability: 3 weeks
 
Sample Chamber with Fittings
All amounts shown in USD
We noticed you are from the US. Visit your local site for regional offers and live support.