USD71.00 HJMTSS-062G-6
Description
Thermocouple Alloy | Sheath Dia. mm (in.) | Model No. 150mm (6") Length | Model No. 300 mm (12") Length |
J IRON-CONSTANTAN 304 SS Sheath | 0.25 (0.010") 0.50 (0.020") 0.75 (0.032") 1.0 (0.040") 1.5 (0.062") 3.0 (0.125") | HJMTSS-010(*)-6 HJMTSS-020(*)-6 HJMTSS-032(*)-6 HJMTSS-040(*)-6 HJMTSS-062(*)-6 HJMTSS-125(*)-6 | HJMTSS-010(*)-12 HJMTSS-020(*)-12 HJMTSS-032(*)-12 HJMTSS-040(*)-12 HJMTSS-062(*)-12 HJMTSS-125(*)-12 |
K CHROMEGA™-ALOMEGA™ 304 SS Sheath | 0.25 (0.010") 0.50 (0.020") 0.75 (0.032") 1.0 (0.040") 1.5 (0.062") 3.0 (0.125") | HKMTSS-010(*)-6 HKMTSS-020(*)-6 HKMTSS-032(*)-6 HKMTSS-040(*)-6 HKMTSS-062(*)-6 HKMTSS-125(*)-6 | HKMTSS-010(*)-12 HKMTSS-020(*)-12 HKMTSS-032(*)-12 HKMTSS-040(*)-12 HKMTSS-062(*)-12 HKMTSS-125(*)-12 |
E CHROMEGA™-Constanan 304 SS Sheath | 0.25 (0.010") 0.50 (0.020") 0.75 (0.032") 1.0 (0.040") 1.5 (0.062") 3.0 (0.125") | HEMTSS-010(*)-6 HEMTSS-020(*)-6 HEMTSS-032(*)-6 HEMTSS-040(*)-6 HEMTSS-062(*)-6 HEMTSS-125(*)-6 | HEMTSS-010(*)-12 HEMTSS-020(*)-12 HEMTSS-032(*)-12 HEMTSS-040(*)-12 HEMTSS-062(*)-12 HEMTSS-125(*)-12 |
T Copper-Constanan 304 SS Sheath | 0.50 (0.020") 0.75 (0.032") 1.0 (0.040") 1.5 (0.062") 3.0 (0.125") | HTMTSS-020(*)-6 HTMTSS-032(*)-6 HTMTSS-040(*)-6 HTMTSS-062(*)-6 HTMTSS-125(*)-6 | HTMTSS-020(*)-12 HTMTSS-032(*)-12 HTMTSS-040(*)-12 HTMTSS-062(*)-12 HTMTSS-125(*)-12 |
Part Number Builder