Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Quick Disconnect Thermocouple Probe Assemblies with High Temperature Miniature Connectors

H(*)MQIN and H(*)MQSS Series

Quick Disconnect Thermocouple Probe Assemblies with High Temperature Miniature Connectors, Model Numbers HJMQSS, HKMQSS, HEMQSS, HTMQSS | H(*)MQIN and H(*)MQSS Series

  • Connector Body Temperature Ratings: With Ferrite Cores: 120°C (248°F) Without Ferrite Cores: 260°C (500°F)
  • Environmentally Friendly Cadmium-Free Liquid Crystal Polymer
  • Miniature Probes with Sheath Diameters from .010 to .125 inch
  • 6 and 12 inch Lengths
  • 304 SS, Inconel and 321 SS Sheaths with Grounded, Ungrounded or Exposed Junctions
  • Terminations are Color-Coded and Identified with Calibration Letter Code
  • Mating Connector and Cable Clamp Sold Separately
  • Made with Special Limits of Error Material
Thermocouples - View related products
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Small Diameter 010, 020, 032 with assembled connectors
  
HSCASS-010U-6
USD185.00
Availability: 4 weeks
 
K Type Thermocouple 0.01" Diameter, Ungrounded, 6" Long Probe with Quick Disconnect Cadium-Free Miniature Connectors
  
HSICSS-010G-6
USD135.00
Availability: 4 weeks
 
J Type Thermocouple 0.01" Diameter, Grounded, 6" Long Probe with Quick Disconnect Cadium-Free Miniature Connectors
  
HSICSS-010U-6
Consult Sales  
Availability: 
 
 
J Type Thermocouple 0.01" Diameter, Ungrounded, 6" Long Probe with Quick Disconnect Cadium-Free Miniature Connectors
  
HSICSS-010U-12
Consult Sales  
Availability: 
 
 
J Type Thermocouple 0.01" Diameter, Ungrounded, 12" Long Probe with Quick Disconnect Cadium-Free Miniature Connectors
040 and large Diameters wit Molded Connector
Click to expand/minimize a list of what others bought with theHKMQSS-062U-6
HKMQSS-062U-6
USD76.00
Availability: 4 weeks
 
K Type Thermocouple .062" Diameter, Ungrounded, 6" Long Probe with Quick Disconnect Cadium-Free Miniature Connectors
  
HKMQSS-062E-12
USD73.00
Availability: 1 week
 
J Type Thermocouple .062" Diameter, Exposed bead, 12" Long Probe with Quick Disconnect Cadium-Free Miniature Connectors
Click to expand/minimize a list of what others bought with theHJMQSS-125U-6
HJMQSS-125U-6
USD75.97
Availability: 4 weeks
 
J Type Thermocouple 0.125" Diameter, Ungrounded, 6" Long Probe with Quick Disconnect Cadium-Free Miniature Connectors
  
HJMQSS-125G-12
USD72.00
Availability: 4 weeks
 
J Type Thermocouple 0.125" Diameter, Grounded, 12" Long Probe with Quick Disconnect Cadium-Free Miniature Connectors
Sold Separately, Mating Connector & clamp & other accessory Part Number
  
HMPW-J-F
USD7.95
Availability: 6 weeks
 
Miniature Mating Connector
  
HMPW-K-F
USD7.13
Availability: 1 week
 
Miniature Mating Connector
  
HMPW-E-F
USD7.90
Availability: 1 week
 
Miniature Mating Connector
  
HMPW-T-F
USD7.17
Availability: 1 week
 
Miniature Mating Connector
  
PCLM
USD2.09
Availability: 1 week
 
Cable clamp, compatible with SMPW, SMP, HMP and HMPW connectors
  
SMCL
USD2.26
Availability: 1 week
 
Safety clip, compatible with SMPW, SMP, GMP, HMP, HMPW and HGMP connectors
All amounts shown in USD
Note: *Specify junction type: G (Grounded), E (Exposed) or U (Ungrounded)
For highest temperature and stability rating, change“SS” or “IN” to “XL” and add $3 to price. Probes of 1 mm (0.40") diameter and larger supplied with connector molded to probe. Smaller sizes supplied with removable connector. To Order with Inconel Sheath, change ‘SS’ in model number to ‘IN’. Example: HKMQIN-040G-6. No additional charge. To Order with 321 SS Sheath, change ‘SS’ in model number to ‘321SS’. Example: HKMQ321SS-125E-12. No additional charge.
† Custom lengths available on all models, a 25 piece minimum applies to probes with a molded connector (i.e. HKMSS...)

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Thermocouple Type select from:
J for Type J
K for Type K
E for Type E
T for Type T
N for Type N

(2) Sheath Material select from:
SS for Stainless Steel
IN for Inconel
XL for Super Omegaclad

(3) Sheath Diameter select from:
010 for .010 Inch
020 for .020 Inch
032 for .032 Inch
040 for .040 Inch
062 for .062 Inch
125 for .125 Inch

(4) Thermocouple Junction select from:
E for Exposed
G for Grounded
U for Ungrounded

(5) Sheath Length select from:
6 for 6 Inch
12 for 12 Inch
CUSTOM for custom length in inches(whole numbers only from 2 to 120 inches
A Minimum order of 25 pieces applies for models with a molded connector
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.