Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

5-in-1 Autorange Digital Multimeter

HHM8229

5-in-1 Autorange Digital Multimeter | HHM8229

5-in-1 Autorange Digital Multimeter

CE
  • Temperature, RH, Sound, Light, and Digital Multimeter in One!
  • Backlight Display
  • Auto Power Off
  • Audible and Visual Warning for Correct Input Jack Connections
  • Built-In Temperature/RH Sensors
  • Type K Thermocouple Input
General Test and Measurement Instruments - View related products

Description

The HHM8229 meter is a portable professional measuring instrument with large LCD to show three lines of readings, as well as a backlight for easy reading. The “single-hand operation” design for the range switch makes measurement simple and easy. Overload protection and low battery indication are provided. This is an ideal multi-function instrument with scores of practical applications for professional, workshop, school, hobby and home use.

The meter is devised with light and sound alarm to prevent misconnection of test leads and provide additional protection against damages caused by improper operation. The 5-in-1 digital multi-tester has been designed to combine the functions of sound level, luminance, humidity and temperature meters, as well as a digital multimeter.

The HHM8229 digital multimeter can perform measurements of AC/DC voltage and current, resistance, frequency, duty, capacitance, as well as continuity and diode test. Both the reading and unit of measurement are displayed on the LCD, and includes both autorange and manual operation. Auto range and manual range are both available. The HHM8229 is equipped with auto power off function, reading hold function, and relative measurement function.

SPECIFICATIONS
Counts: 4000
DC Voltage: 400 mV/4V/40V/400V/1000V ±(0.7% rdg + 2 dgt)
AC Voltage: 400 mV/4V/40V/400V/750V ±(0.8% rdg + 3 dgt)
DC Current: 400 µA/4000 µA/40 mA/400 mA ±(1.2% rdg + 3 dgt), 2A/20A ±(2.0% rdg + 10 dgt)
AC Current: 400 uA/4000 uA/40 mA/400 mA ±(1.5% rdg + 3 dgt), 2A/20A ±(3.0% rdg + 10 dgt)
Resistance: 400Ω/4 k/40 k/400 k/4 MΩ ±(1.2% rdg + 5 dgt), 40 MΩ ±(2.0% rdg + 5 dgt)
Capacitance: 40 nF/400 nF/4 µF/40 µF/100 uF ±(3% rdg + 3 dgt)
Frequency: 10 Hz/10 Hz/1K Hz/10K Hz/100K Hz ±(2.0% + 5 dgt)
Duty: 0.1 to 99.9% ±3.0% rdg
Sound Level: 40 to 100 dB ±3.5% rdg
Light: 4000 Lux/40000 Lux ±5.0% rdg
Humidity: 20 to 95% RH, ±5.0% RH
Temperature (Built-In Sensor): 0 to 40°C ±2°C (32 to 104°F ±4°F)
Temperature (Type K Thermocouple): -20 to 0°C ±5.0% rdg; 0 to 400°C ±1.0% rdg; 400 to 1000°C ±2.0% rdg; 4 to 32°F ±5.0% rdg; 32 to 752°F ۫.0% rdg; 752 to 1832°F ±2.0% rdg
Continuity Checking: With buzzer Diode Test
Power: Three 1.5V, "AAA" alkaline batteries (included)
Size: 195 L x 92 W x 55 mm D (7.7 x 3.6 x 2.2")
Weight: 400 g (14 oz) (including batteries)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
HHM8229
Consult Sales  
Availability: 
 
 
5-in-1 autorange digital multimeter
Accessories
Click to expand/minimize a list of what others bought with theSC-HH500
SC-HH500
Consult Sales  
Availability: 
 
 
Soft carrying case
Click to expand/minimize a list of what others bought with theSC-GG-K-30-36
SC-GG-K-30-36
USD38.66
Availability: 1 week
 
Replacement type K thermocouple
  
HHM8229-MFS
Consult Sales  
Availability: 
 
 
Spare multi-function socket adapter
All amounts shown in USD
Note: Comes complete with 1 beaded wire Type K thermocouple, multifunction socket adaptor, test leads, rubber boot, three “AAA” alkaline batteries, and operator’s manual.
 
We noticed you are from the US. Visit your local site for regional offers and live support.