Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Clamp-On Digital Multimeters

HHM590 Series

Clamp On Digital Multimeters | HHM590 Series

Clamp On Digital Multimeters

CE
  • GS-Mark EN61010-1 Approval Voltage Category III 600 V, Pollution Degree II
  • AC/DC Current Clamp
  • Highly Accurate 1999, 2500, 3999, 4300 Counts Resolution
  • MAX, Data Hold, PEAK, Æ ZERO Functions
  • Model HHM592, HHM592D, HHM596, HHM596C, HHM599 with Auto-Ranging Operation
  • Battery Life: 200 Hours
  • Dimensions: 250 H x 100 W x 46 mm D (9.9 x 3.9 x 1.8")
  • Weight: Approx. 320 g (10.8 oz)
Test Meters - Electrical - View related products

Description

Over 10 Full Featured Models to Choose From:
HHM590 Clamp-On Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps
HHM591 Clamp-On Multimeter: 1999 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps
HHM591T Clamp-On Multimeter: 1999 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps, w/EL panel LCD
HHM592 Clamp-On Multimeter: 2500 counts resolution, Microprocessor-based DMM, AC current up to 700 Amps, DCV accuracy up to 0.25% w/EL panel LCD
HHM592D Clamp-On Multimeter: 2500 counts resolution, Microprocessor-based DMM, AC current up to 700 Amps, DC current up to 700 Amps,DCV accuracy up to 0.25%
HHM596/HHM596C AC/DC Clamp-On Multimeter: 4300 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps, AC volt basic accuracy ±1.2%, DC current basic accuracy ±1.5%, with °C/°F switchable type K thermocouple
HHM598 Clamp-On Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps,AC current basic accuracy ±1.5%
HHM598C/HHM598F Multimeter: 1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ±1.5%
HHM598T AC True-RMS Clampmeter: 1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ±1.5%
HHM599 AC/DC True-RMS Clampmeter: 3¾ digit 3999 counts, AC current up to 700 Amps, DC current up to 700 Amps, DC current accuracy ±1.5% Resistance accuracy ±0.3%
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHHM590
HHM590
Consult Sales  
Availability: 
 
 
Multimeter,1999 counts resolution, AC current measurement up to 700 Amps
Click to expand/minimize a list of what others bought with theHHM591
HHM591
Consult Sales  
Availability: 
 
 
Multimeter,1999 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps
Click to expand/minimize a list of what others bought with theHHM591T
HHM591T
Consult Sales  
Availability: 
 
 
Multimeter, 1999 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps, w/EL panel LCD
  
HHM596
Consult Sales  
Availability: 
 
 
Clamp-On Multimeter, 4300 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps,AC volt basic accuracy ±1.2%, DC current basic accuracy ±1.5%
Click to expand/minimize a list of what others bought with theHHM596C
HHM596C
Consult Sales  
Availability: 
 
 
Clamp-On Multimeter, 4300 counts resolution, AC current up to 700 Amps, DC current up to 700 Amps,AC volt basic accuracy ±1.2%, DC current basic accuracy ±1.5%, with °C/°F switchable type K thermocouple
  
HHM598
Consult Sales  
Availability: 
 
 
Multimeter, 1999 counts resolution, AC current measurement up to 700 Amps,AC current basic accuracy ±1.5%
  
HHM598F
Consult Sales  
Availability: 
 
 
1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ± 1.5%, Degree F Temp Reading
  
HHM598C
Consult Sales  
Availability: 
 
 
1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ± 1.5%, Degree C Temp Reading
  
HHM598T
Consult Sales  
Availability: 
 
 
True-RMS Clampmeter, 1999 counts resolution, AC current measurement up to 700 Amps, Basic accuracy ± 1.5%
  
HHM599
Consult Sales  
Availability: 
 
 
True-RMS Clampmeter with 3 3 /4 digit 3999 counts, AC current up to 700 Amps, DC current up to 700 Amps, DC current accuracy ± 1.5% Resistance accuracy ± 0.3%
  
HHM-TL
USD21.00
Availability: 1 week
 
Extra set of test leads
  
MN1604
Consult Sales  
Availability: 
 
 
Extra 9V alkaline battery
Click to expand/minimize a list of what others bought with theHH-NIST
HH-NIST
Consult Sales  
Availability: 
 
 
NIST Certificate
All amounts shown in USD
Note: All clamp-on meters include free set of safety test leads, 9V alkaline battery, type K beaded wire thermocouple (temperature models only) and complete operator's manual.

Product Manuals:

Download HHM590 - Clamp-On Digital Multimeter
Download HHM591 - Clamp-On Digital Multimeter
Download HHM591T - Clamp-On Digital Multimeter
Download HHM596C - Clamp-On Digital Multimeter
Download HHM598 - Clamp-On Digital Multimeter
Download HHM598F - Clamp-On Digital Multimeter
Download HHM599 - Clamp-On Digital Multimeter
We noticed you are from the US. Visit your local site for regional offers and live support.