Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

SUPERMETER Full Function Auto-Ranging Digital Multimeter/Thermometer

HHM29B-IR

Multimeter Thermometer | HHM29B-IR

Multimeter Thermometer

  • High Performance Digital Design with Large Backlit LCD Display
  • Full Function Multimeter Features Min, Max and Average Readings
  • Built-In Infrared Temperature Measurement with Laser Dot Circle Sighting
  • K Thermocouple Output of IR Measurement for Recording or Datalogging
  • Measures Voltage, Current, Resistance, Capacitance, Inductance and Frequency
  • Accepts Type-K Thermocouples for Temperature Measurements
  • Target Emissivity Adjustable from .1 to 1.0
  • Special Diode and Logic Test Capability Built-in

Description

The HHM29B-IR is a low cost digital multimeter/thermometer. It has a built-in infrared sensor and laser sighting for non-contact temperature measurement. The optical field of view is 20 to 1. This multimeter also measures and displays voltage, current, resistance, inductance, capacitance and frequency. It also has a type K thermocouple input for temperature measurement. Special features include min, max and average reading, manual/auto range and a built-in timer.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHHM29B-IR
HHM29B-IR
Consult Sales  
Availability: 
 
 
Digital multimeter/infrared thermometer with laser sighting
Accessories
Click to expand/minimize a list of what others bought with theSC-SM
SC-SM
Consult Sales  
Availability: 
 
 
Soft carrying case
  
HHM-TL
USD21.00
Availability: 1 week
 
Replacement test leads (1set)
Click to expand/minimize a list of what others bought with theKTSS-HH
KTSS-HH
USD72.29
Availability: 1 week
 
General purpose type-k probe (picture below)
Click to expand/minimize a list of what others bought with theKTSS-HH
KTSS-HH
USD72.29
Availability: 1 week
 
General purpose type-k probe.View spec
All amounts shown in USD
Note: Each unit comes complete with type K beaded wire thermocouple, 9 V and 2 AA lithium batteries, test leads and operator’s manual.
Ordering Example:  (1) KTSS-HH general purpose immersion probe, USD72.29 
We noticed you are from the US. Visit your local site for regional offers and live support.