Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Handheld Rotating Vane Anemometer

HHF141

Anemometer - Handheld Rotating Vane Anemometer OMEGA Engineering | HHF141

CE
  • Accurate air velocity measurements
  • High Accuracy (±1.0% of Reading)
  • Rugged Metal Probe and Vane
  • Ultra Low Speed Sensitivity Down to 12.2 m (40')/min
  • Measure Airflow in Environments from -20 to 100°C (-4 to 212°F)
  • Minimum and Maximum Velocity Capture
  • Analog Voltage Output and Communication Options
Anemometers & Wind Tunnels - View related products

Description

The OMEGA™ HHF141 rotating vane anemometer is a high-quality instrument providing highly accurate air velocity measurements in harsh environments via a user-friendly and intuitive interface. It is suitable to several applications where precise air measurement is required.

Its diagram probe can be ordered with two main variations: the HHF141A Handheld anemometer has a 25 mm (1") diagram probe and the HHF141B Handheld anemometer comes with a 70 mm (2³⁄₄) diagram probe.

Possible Applications:
- Manufacturing
- Laboratory
- Computer rooms
- Environmental Control
- Flow hood monitoring
- Other applications where precise air measurement is required

SPECIFICATIONS
Ranges
   HHF141A: 25 mm (1") probe, 300 to 6800 FPM (1.5 to 35.00 MPS)
   HHF141B: 70 mm (2-3/4") probe, 40 to 7800 FPM (0.2 to 40.00 MPS)
Accuracy:
    2.75" Probes: ±1.0% of reading ±1-digit
    1" Probes: ± 0.5% FS +0.75% of reading ±1-digit
Resolution: 1 FPM or 0.01 MPS
Display: 12.7 mm (0.5") LCD, 4-digits, with LED backlight
Operating Temp:
   Instrument: 0 to 50°C (32 to 125°F)
   Probe: -20 to 100°C (-4 to 210°F)
Power Supply: 3 "AA" alkaline batteries (included)
Battery Life: Approximately 150 hours
Dimensions:
   Instrument: 165 x 83 x 38 mm (6.5 x 3.25 x 1.5")
   HHF140A: 25 mm (1") diameter head
   HHF140B: 70 mm (2.75") diameter head
   Cable: 1.5 m (5')
Outputs (Optional): USB or 0 to 5 Vdc analog signal
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
HHF141A
Consult Sales  
Availability: 
 
 
Handheld anemometer kit with 25 mm (1") dia probe
HHF141A-USB
USD2,157.59
Availability: 6 weeks
 
Handheld anemometer kit with 25 mm (1") dia probe, USB communications
HHF141A-V
USD2,350.00
Availability: 7 weeks
 
Handheld anemometer kit with 25 mm (1") dia probe, 0 to 5 Vdc analog output
HHF141B
USD1,524.69
Availability: 7 weeks
 
Handheld anemometer kit with 70 mm (2¾) dia probe
HHF141B-USB
USD1,898.68
Availability: 7 weeks
 
Handheld anemometer kit with 70 mm (2¾) dia probe, USB communications
HHF141B-V
USD1,898.68
Availability: 6 weeks
 
Handheld anemometer kit with 70 mm (2¾) dia probe, 0 to 5 Vdc analog output
Accessories
HHF140B-RP
USD1,056.06
Availability: 6 weeks
 
70 mm (2.75") vane probe
HHF140A-RP
USD1,505.00
Availability: 6 weeks
 
25 mm (1") vane probe and 1.5 m (5') cable
HHF140B-CABLE
USD266.58
Availability: 1 week
 
Replacement 1.5 m (5') connector cable
HHF140B-T-CABLE
USD282.00
Availability: 4 weeks
 
Replacement 1.5 m (5') connector cable with temp
HHF140-232-CABLE
USD187.74
Availability: 4 weeks
 
Replacement serial cable RS232
HHF140-USB-CABLE
USD168.99
Availability: 4 weeks
 
Replacement serial cable US
HHF140-V-CABLE
USD123.94
Availability: 4 weeks
 
Replacement analog output cable
MN1500-4
Consult Sales  
Availability: 
 
 
replacement AA batteries, package of 4
All amounts shown in USD
Note: Comes with NIST certificate (No data points), vane sensor [25 or 70 mm (1 or 2¾") depending on model], 3 extension rods (flexible, straight and with handle), 1.5 m (5') cable, 3 "AA" alkaline batteries, hard carrying case and operator's manual.
For units with a protective boot and splash proof seals add "-PB" to the model number and $55 to the price.
Ordering Example: (1) HHF141B-USB Anemometer kit with 70 mm (2¾) diagram probe, USD1,898.68
We noticed you are from the US. Visit your local site for regional offers and live support.