HHB200: 61 mm (2.4") Color LCD Screen for Crystal Clear Image
HHB300: 88.9 mm (3.5") Color LCD Screen for Superb Clarity and Viewing Effect
12 mm (0.47") Dia Flexible Camera-Tipped
View Findings Instantaneously
Mirror, Magnet and Pick-Up Hook Included
Description
The HHB200 and HHB300 has been discontinued. Please see the HHB-ISCOPE as a possible alternative or contact our Temperature Engineering department.
The HHB200 and HHB300
borescope inspection systems have
been designed as a user friendly
and economical way of solving
hidden problems and increasing
productivity. The product has a high
clarity color LCD to show clear
images. The camera head is
housed inside the tip of the probe
with adjustable LED lights, which
helps you to reach into gaps and
holes. The mirror tip is included to
make it possible to view different
angles. The magnetic tip is used to
pick up small metal objects. The
hook is used to grab onto objects.
The video inspection systems have
the advantages of clear images,
easy operation and portability. It is
widely used in applications such as
HVAC/R building, aviation and
vehicles maintenance.
SPECIFICATIONS Recommended Use: Indoor Viewable Angle: 60° Viewable Distance: 2.5 to 30 cm (0.98 to 11.8") Diameter of Camera Head: 12 mm (0.47") Image Display: HHB200: 61 mm (2.4") TFT/LCD HHB300: 88.9 mm (3.5") TFT/LCD Resolution: 320 x 234 pixels Probe Length: 100 cm (39.4") Light Source: Adjustable LED Power Source: 9V alkaline battery (6LR61) included Estimated Battery Life: Approx. 1 hour Operating Temperature: 0 to 45°C (32 to 113°F) Operating Humidity: 5 to 95% RH non-condensing Storage Temperature: -20 to 60°C (-4 to 140°F); 85% (without battery) Body Dimensions: HHB200: 215 H x 156 W x 80 mm D (8.5 x 4.6 x 3.2") HHB300: 215 H x 156 W x 96 mm D (8.5 x 4.6 x 3.8") Weight: Approximately 0.5 kg (17.6 oz)
† All amounts shown in USD Note: Comes complete with 1 m (3.3') flexible probe, extension tools: (mirror, magnet, pick-up hook), 9V battery, blow mold case, and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.