Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

High Accuracy Digital Thermometers - Discontinued

HH-20A Series

 | HH-20A Series

CE
  • Each Unit Comes With a Certificate Stating NIST-Traceability (No Points)
  • Single and Dual Input Models with Display Hold
  • Dual Input Models Feature Trend, Min/Max and Differential Measurements
  • HH-21A and HH-23A Accept J, K and T Inputs
  • HH-22A Accepts J and K Inputs
  • 0.1 Resolution in °F and °C Over Full Range
  • High 0.1% Reading Accuracy
  • Self-Diagnostics and Retention of User Programming
  • RoHS Compliant
  • Optional Power Supply
Handheld Instruments for Temperature Measurement - View related products

Description

The HH-20A series has been discontinued. Please see the HH911T-HH912T as a possible alternative or contact our Temperature Engineering department.

The HH-20A series microprocessor-based handheld thermometers offer wide-ranging temperature readings and feature state-of-the-art innovations. The easy-to-read custom 5-digit LCD readout with trend display and self-diagnostics are all standard. The case is drop/splash and dust-proof, and has a built-in tilt stand/handle for bench use or hands-free field measurements.

The HH-21A is a single input unit that accepts J, K and T thermocouple types. From the front panel, the user can select the thermocouple type, display units (°C or °F), and display resolution (0.1° or 1°). The HH-21A also has a display hold function. As with all HH-20A series units, the HH-21A features exceptionally high accuracy, 0.1% of reading plus 1°F.

The HH-22A and HH-23A accept dual inputs. The HH-22A accepts either J or K thermocouples, while the HH-23A works with J, K or T types. Both models can display T1 (input 1), T2 (input 2), T1-T2 (difference), or scan between T1, T2 and T1-T2. Standard features for both the HH-22A and HH-23A include display hold, min and max storage, and trend indication. The min and max functions record minimum and maximum values for T1, T2 and T1-T2. Trend indication shows if the displayed input is increasing, decreasing or stable.

When you turn on an HH-20A, it remembers what you were doing; the thermocouple type, resolution, and temperature units are stored in non-volatile memory so you don’t have to reprogram every time you start up

SPECIFICATIONS
Display: 5-digit LCD; custom indicators for thermocouple type°C/°F units, hold and low battery; HH-22A and HH-23A have additional indicators for input (T1, T2, T1-T2, scan), up/down trend arrows and min/max data storage
Keypad: Momentary switches with tactile feedback; on/off, thermocouple type, units, resolution, hold; HH-22A and HH-23A have additional keys for record min/max, view min/max, stop/clear record input type (T1, T2, T1-T2, scan)
Configuration Retention: Selected readout, input type, units and resolution retained on power-off
Diagnostics: Low battery, open thermocouple, invalid keypad entry, out of range, internal hardware fault
Accuracy: 0.1% rdg + 0.6°C (1°F)
Repeatability: 0.2°C for 1 week at constant temperature
Resolution: 0.1° throughout entire range
Temperature Coefficient: (0.02% rdg + 0.1°C) below 64°F (18°C) and over 82°F (28°C); included in accuracy, between 18 and 28°C (64 and 82°F)
Ambient Temperature: 0 to 50°C (32 to 122°F), 0 to 90% RH
Reading Rate: 1 per second
Max Common Mode Voltage: 42 V peak to earth ground
Power: 9 Vdc battery, alkaline (included)
Battery Life: 100 h, typical, alkaline battery
Dimensions: 178 H x 74 W x 28 mm D (7.0 x 2.9 x 1.1")
Weight: 284 g (10 oz)
Accessories Included: 9 Vdc alkaline battery, beaded wire Type K probe (for each input), integral tilt stand/ handle, wrist strap, rubber holster, NIST certificate, and operator’s manual
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHH-21A
HH-21A
Consult Sales  
Availability: 
 
 
1 inputs, J/K/T
Click to expand/minimize a list of what others bought with theHH-22A
HH-22A
Consult Sales  
Availability: 
 
 
2 inputs, J/K
Click to expand/minimize a list of what others bought with theHH-23A
HH-23A
Consult Sales  
Availability: 
 
 
2 inputs, J/K/T
Click to expand/minimize a list of what others bought with theHH20SW-J
HH20SW-J
USD332.00
Availability: 7 weeks
 
Multiprobe switchbox, J
Click to expand/minimize a list of what others bought with theHH20SW-K
HH20SW-K
USD332.00
Availability: 1 week
 
Multiprobe switchbox, K
Click to expand/minimize a list of what others bought with theHH20SW-T
HH20SW-T
USD332.00
Availability: 7 weeks
 
Multiprobe switchbox, T
  
SMPW-J-M
USD4.43
Availability: 1 week
 
Mating male connector, J
  
SMPW-K-M
USD4.43
Availability: 1 week
 
Mating male connector, K
  
SMPW-T-M
USD4.43
Availability: 1 week
 
Mating male connector, T
Accessories
Click to expand/minimize a list of what others bought with theSC-450L
SC-450L
Consult Sales  
Availability: 
 
 
Soft carrying case
Click to expand/minimize a list of what others bought with theHH20-HB
HH20-HB
USD48.00
Availability: 1 week
 
Spare protective rubber holster
  
HH20A-U
USD212.00
Availability: 7 weeks
 
Universal 9V NiMH battery with 110 Vac charger (with plug-in clips for USA, UK, Europe and Australia) for HH-21A, HH-22A or HH-23A
Click to expand/minimize a list of what others bought with theCAL-3-HH
CAL-3-HH
Consult Sales  
Availability: 
 
 
NIST-traceable calibration with points
  
HH22A-AC
USD184.00
Availability: 7 weeks
 
9 V NiMH battery with 110 Vac charger for HH-21A, HH-22A or HH-23A (US plug)
Click to expand/minimize a list of what others bought with theJTSS-HH
JTSS-HH
USD72.29
Availability: 1 week
 
General purpose meter probe, J
Click to expand/minimize a list of what others bought with theKTSS-HH
KTSS-HH
USD72.29
Availability: 1 week
 
General purpose meter probe, K
Click to expand/minimize a list of what others bought with theTTSS-HH
TTSS-HH
USD72.29
Availability: 4 weeks
 
General purpose meter probe, T
Click to expand/minimize a list of what others bought with theHH20CAL
HH20CAL
USD323.00
Availability: 1 week
 
Portable calibrator module
Click to expand/minimize a list of what others bought with theHH20SW-J
HH20SW-J
USD332.00
Availability: 7 weeks
 
Multiprobe switchbox, J
Click to expand/minimize a list of what others bought with theHH20SW-K
HH20SW-K
USD332.00
Availability: 1 week
 
Multiprobe switchbox, K
Click to expand/minimize a list of what others bought with theHH20SW-T
HH20SW-T
USD332.00
Availability: 7 weeks
 
Multiprobe switchbox, T
All amounts shown in USD
Note: Comes with beaded wire Type K probe (for each input), integral tilt stand/handle, wrist strap, 9V battery, shock resistant holster (HH20-HB) and operator’s manual.
 
We noticed you are from the US. Visit your local site for regional offers and live support.