Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Heavy Duty Portable Heaters  - Discontinued

HF-203, HF-303 and HF-403

Comfort Heaters | HF-203, HF-303 and HF-403

Comfort Heaters

  • 1.9, 2, 3, 4kW
  • Lightweight
  • Quick Response Element
  • Quiet, Smooth-Running Motor & Fan
  • Built-in Overheat Protection
  • On-off Toggle Switch AC Models)
Comfort Heaters - View related products

Description

The HF-200, HF-300, and HF-400 series has been discontinued. Please contact our Temperature Engineering department for a viable replacement.

Housing is heavy-gauge steel with handle and rubber feet.Finish is heat-resistant green Hammerloid.

Overheat protection. All heaters have integral, automatic thermal cutout. DC heaters are equipped with a DC magnetic contactor with thermal cutout wired in series with holding coil.

Dimensions. 113/8"(29cm)wide, 133/16"(33cm) tall, 8"(20cm)deep

Cord and plug. AC and DC HF heaters are supplied with 6-ft. cord and grounded polarized plug except 240VDC HF-403D DC, 120VAC HF-303AC and 120VDC HF-303D DC.

Thermostat for automatic heating. See Type WR, page L-10

Product dimensions

kW Volts Phase Output
BTU/hr
Amps Air temp.
rise°F*
Air spd.
ft/min.*
Model No. Wt.*
Ibs. kg
AC (supplied with on-off switch)
1.91201648315.846140HF-203G AC16 1/2 (7)
2240168248.346140HF-203G AC/24016 1/2 (7)
31201102362570140HF-303 AC***19 (9)
324011023612.570140HF-303G AC19 (9)
424011364816.792140HF-403G AC19 (9)
DC
1.91201648315.846140HF-203DG DC16 1/2 (7)
2240168248.346140HF-203DG DC/24016 1/2 (7)
31201102362570140HF-303D DC***19(9)
324011023612.570140HF-303DG DC19(9)
424011364816.792140HF-403D DC**19(9)
*Approximate    **Without cord & plug.    ***Cord only, no plug
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
AC
HF203G/120V
Consult Sales  
Availability: 
 
 
HF unit heater, 1900 W
HF203G/240V
Consult Sales  
Availability: 
 
 
HF unit heater, 2000 W
HF303/120V
Consult Sales  
Availability: 
 
 
HF unit heater, 3000 W
HF303G/240V
Consult Sales  
Availability: 
 
 
HF unit heater, 3000 W
HF403G/240V
Consult Sales  
Availability: 
 
 
HF unit heater, 4000 W
DC
HF203DG/120V
Consult Sales  
Availability: 
 
 
HF unit heater, 1900 W
HF203DG/240V
Consult Sales  
Availability: 
 
 
HF unit heater, 2000 W
HF303DG/240V
Consult Sales  
Availability: 
 
 
HF unit heater, 3000 W
HF403D/240V
Consult Sales  
Availability: 
 
 
HF unit heater, 4000 W

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in USD
We noticed you are from the US. Visit your local site for regional offers and live support.