Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Constant Temperature Heated Dry Baths

HDB

Constant Temperature Heated Dry Baths | HDB

Constant Temperature Heated Dry Baths

  • Uniform Heating for Test Tubes, Cuvettes, and Other Sample Containers
  • Interchangeable Insert Blocks
  • Models for 1, 2 or 3 Insert Blocks
  • Solid State Temperature Control
Laboratory Equipment - View related products

Description

OMEGA™ HDB series heated dry baths provide a safe, dry, constant temperature source in the laboratory for the purpose of incubation, boiling, inactivation, wet ashing, enzyme analysis and a variety of clinical and industrial applications.

Interchangeable aluminum insert blocks are sized to accept tubes or containers ranging from 6 mm to 26 mm diameter. A close fit of the tubes in the block ensures high heat transfer to the tube, and the heater design, thermistor temperature sensor and solid state circuitry give exceptionally good temperature stability and uniformity.

Temperature stability is ±0.1°C, and uniformity between blocks is ± 0.2°C (both at 40°C).

Temperatures are adjusted in the HDB-1, HDB-2, and HDB-3 using a dial calibrated in degrees centigrade. On the HDB-3D, the dial and digital display are used to set the temperature. The digital indicator also provides a continuous temperature display.

A block extraction tool, and threaded fitting machined into the block, allow easy block removal. The threaded hole is also used to insert glass thermometers for accurate temperature measurement of the block.

Aluminum Insert Blocks
Model No. Tube Size Number of Holes Size (mm)
6013501Plain BlockNone95 x 76 x 51
60135026 mm3095 x 76 x 51
601350310 mm2095 x 76 x 51
601350412 mm2095 x 76 x 51
601350513 mm2095 x 76 x 51
601350615 mm1295 x 76 x 51
601350716 mm1295 x 76 x 51
601350819 mm895 x 76 x 51
601350925 mm695 x 76 x 51
601351010 mm cuvettes 2 channels 95 x 76 x 51
6013512*Plain Block ThermometerHole Only95 x 225 x 51
6014460Plain Block ThermometerHole Only95 x 76 x 51
601446224 mm695 x 76 x 51
601446326 mm695 x 76 x 51
60144641.5 ml Eppendorf2095 x 76 x 51
60144650.5 ml Eppendorf3095 x 76 x 51
6014466Plastic Half Plain Blocks** 95 x 37 x 50
*For HDB-3, HDB-3D only
**If less than the maximum number of blocks are used, it is recommended that the plastic half blocks fill the space on either side of the aluminum block(s) in order to maintain temperature stability
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
Heated Dry Baths
HDB-2
Consult Sales  
Availability: 
 
 
Heated dry bath, 2 blocks, 25°C to 105°C, 450 W, 120V
HDB-3
Consult Sales  
Availability: 
 
 
Heated dry bath, 3 blocks, 25°C to 200°C 650 W, 120V
HDB-3D
Consult Sales  
Availability: 
 
 
Heated dry bath, 3 blocks, 25°C to 200°C 650 W, 120V, temperature and setpoint display
Aluminum Insert Blocks
6013501
USD332.00
Availability: 15 weeks
 
0-hole insert block
6013502
Consult Sales  
Availability: 
 
 
30-hole insert block
6013503
USD332.00
Availability: 15 weeks
 
20-hole insert block
6013504
USD332.00
Availability: 15 weeks
 
20-hole insert block
6013505
USD332.00
Availability: 15 weeks
 
20-hole insert block
6013506
USD332.00
Availability: 15 weeks
 
12-hole insert block
6013507
USD332.00
Availability: 15 weeks
 
12-hole insert block
6013508
USD332.00
Availability: 15 weeks
 
8-hole insert block
6013509
USD332.00
Availability: 15 weeks
 
6-hole insert block
6013510
Consult Sales  
Availability: 
 
 
Insert block
6013512
USD890.00
Availability: 15 weeks
 
Hole-only insert block
6014460
Consult Sales  
Availability: 
 
 
Hole-only insert block
6014462
Consult Sales  
Availability: 
 
 
6-hole insert block
6014463
USD332.00
Availability: 15 weeks
 
6-hole insert block
6014464
Consult Sales  
Availability: 
 
 
20-hole insert block
6014465
Consult Sales  
Availability: 
 
 
30-hole insert block
6014466
USD94.00
Availability: 15 weeks
 
Insert block
All amounts shown in USD
Note: Comes with block extraction tool, power cord and plug, and operator’s manual. Aluminum insert blocks are ordered separately (see table above).
240 volt models also available. To order add “-240V” suffix to model number.
Ordering Example:  (2) 6013503 20-hole insert blocks, USD332.000
We noticed you are from the US. Visit your local site for regional offers and live support.