Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

2-way Air Operated Angle Seat Valves  - Discontinued

FSV-2100

2-way Air Operated Angle Seat Valves | FSV-2100

2-way Air Operated Angle Seat Valves

CE
  • Ideal for All Neutral and Some Aggressive Fluids
  • Optical Position Indication Standard
  • Cost Effective High Cycle Life
  • 316L Stainless Steel Body, PTFE Seal
  • Floating Seal and Self-Aligning Gland
  • For Water, Steam, Compressed Air, Natural Gas, Oil and Vacuum Service
  • Air Drying Equipment
  • Industrial Compressors
  • Sterilizers
  • Pollution Control Equipment
  • Autoclaves
  • Bottling, CIP, and Laundry Equipment
  • Textile Dyeing and Drying
Valves - View related products

Description

The FSV2100 series is being discontinued. Please see the AAV-1000 Series as a possible alternative or contact our Flow Engineering department.

The robust construction and 316L SS body and seat of the FSV2100 series air-operated angle seat valves allows their use in a wide range of industrial applications. This special construction permits the use of these valves with a wide range of fluids including steam, select liquids and gases, vacuum, and for applications demanding high purity where contamination cannot be tolerated. The valve stem has a self-aligning gland which, together with the floating seal assures maximum integrity. PTFE seal material is used as standard for maximum fluid compatibility.

SPECIFICATIONS
Media Temperature: -10 to 180°C (14 to 356°F)
Body Material: Stainless steel AISI 316L
Seal Material: PTFE
Pilot Media: Air, inert gases, water, max 60°C (140°F)
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
FSV2105
USD435.00
Availability: 1 week
 
1 1/2" Port Connection, 49.0 Flow Rate CV
FSV2106
USD530.00
Availability: 1 week
 
2" Port Connection, 60.1 Flow Rate CV
Normally Open Valves
FSV2101-NO
USD306.00
Availability: 1 week
 
1/2" Port Connection, 4.9 Flow Rate CV, Normally Open
FSV2106-NO
Consult Sales  
Availability: 
 
 
2" Port Connection, 60.1 Flow Rate CV, Normally Open
Accessories
FSV210PV
Consult Sales  
Availability: 
 
 
Solenoid pilot valve for mounting onto FSV2100 series valves, 0 to 150 psig source;
All amounts shown in USD
Note: Comes complete with operator’s manual.

*Maximum pressure with steam is limited to 150 psig.

For normally open operation, add suffix “-NO” to model number, add $38.00 to the price.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


We noticed you are from the US. Visit your local site for regional offers and live support.