USD1,225.00 FPUD4-S27
Description
FPUD400 Series drum pumps can empty a wide variety of containers in various applications. The pump tube and motor are supplied separately in modular construction for maximum flexibility.Model No. | HP | RPM | Power | Phase | Hz | Type | Wt. kg (lb) |
FPUD411 | 1/4 | 3,450 | 115 Vac | 1 | 50/60 | TEFC | 8.1 (18) |
FPUD421 | 1/4 | 3,450 | 220 Vac | 1 | 50/60 | TEFC/IP54 | 8.1 (18) |
FPUD431 | 1/2 | 6,000 | Air 80 psi @ 25 cfm | n/a | n/a | Air | 1.8 (4) |
Model No. | Max Flow GPM |
Max Head Ft. |
Tube O.D. |
Tube Length m (ft) |
Shp Wt. kg (lb) |
CPVC with Inconel shaft | |||||
FPUD4-C27 | 17 | 32 | 1 5/8" | 0.7 (2.25) | 2.7 (6) |
FPUD4-C40 | 17 | 32 | 1 5/8" | 1.0 (3.33) | 3.15 (7) |
FPUD4-C48 | 17 | 32 | 1 5/8" | 1.2 (4.0) | 3.6 (8) |
316SS With 316SS Shaft | |||||
FPUD4-S27 | 17 | 32 | 1 1/2" | 0.7 (2.25) | 3.6 (8) |
FPUD4-S40 | 17 | 32 | 1 1/2" | 1.0 (3.33) | 4.1 (9) |
FPUD4-S48 | 17 | 32 | 1 1/2" | 1.2 (4.0) | 5.0 (11) |
Sanitary Polished 316SS | |||||
FPUD4-SNT40 | 17 | 32 | 1 1/2" | 0.9 (3.0) | 5.9 (13) |