Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Modular Stacklights, Components and Assembled Indicating Lights

Warning Towers

Modular Stacklights, ASSEMBLED STACKLIGHTS | Warning Towers

Modular Stacklights, ASSEMBLED STACKLIGHTS

  • Modular Construction
  • Six Lens Colors
  • Variety of Lamp Types and Voltages
  • Bi-Tonal Audible Alarms
  • Combination of Visible and Audible Alarms
  • Modular Components Reduce Inventory Requirements, Increase Flexibility
  • Steady and Flashing Modes Allow One Light to Signal Multiple Conditions
  • No-Tools Assembly Permits Easy Lamp Replacemen
Stack Lights/Warning Tower Lights - View related products

Description

The E26 stacklight unit is a modular system that provides illuminated and audible status indication in all directions. Easily assembled plug-in modular units include constant and flashing light units, as well as bi-tonal alarm systems. Stacklights may be assembled in a variety of configurations. Numerous lamp, color and mounting options further enhance the stacklight’s versatility.

ASSEMBLING A STACKLIGHT SYSTEM
1) Select a Base Unit: Two base units are available, the standard base unit or a flashing base.
2) Select an Extension Tube: Models are available in lengths from 1 inch to 14 inches as well as with angle design.
3) Select an Optional Mounting: The standard 4 hole mounting plate attaches to the bottom of the extension tube to provide a secure means of mounting the stack light.
4) Select up to Six Light Modules: Light modules are available in a variety of colors with either incandescent or LED light sources. The incandescent lights are lower cost and brighter the LEDs, however, the LEDs have a longer life.
5) Optional Alarm Module: The bi-tonal alarm module mounts on the top of the stack. Up to 5 light modules may be used with the alarm module.

BASE UNITS
STANDARD STACKLIGHT BASE
For use with incandescent or standard LED for steady, non-flashing illumination or with flashing LEDs for flashing illumination. Bases include terminal block for wiring, stacklight cover and gasket.

FLASHING STACKLIGHT BASE
Allows configuration of each light in the stack for either steady or 60 times per minute flashing illumination. Flashing circuit for use with incandescent lamps only.

LIGHT MODULES
Available in a variety of colors for both incandescent lamps and LED lamps. To maximize illumination and light dispersion, incandescent units include an opal white diffuser while LED diffusers are clear.

ALARM MODULE
May be fitted to the top of a complete stacklight unit or directly to the stacklight base, if desired. Also features adjustable sound levels.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
COMPLETED STACKLIGHT ASSEMBLIES
  
E26XWWL392W-V4
Consult Sales  
Availability: 
 
 
3 high assembled 120V green, amber, red, incandescent
  
E26XWWL392Q-V4
Consult Sales  
Availability: 
 
 
3 high assembled 120V green, amber, red, incandescent with alarm
BASES
Click to expand/minimize a list of what others bought with theE26BL
E26BL
Consult Sales  
Availability: 
 
 
Standard base 12 Vac/dc to 240 Vac/dc
Click to expand/minimize a list of what others bought with theE26BFV4
E26BFV4
Consult Sales  
Availability: 
 
 
Flashing base 120 Vac/dc - for incandescent lamps only.
EXTENSION TUBES
Click to expand/minimize a list of what others bought with theE26BHU
E26BHU
USD38.00
Availability: 8 weeks
 
Black extension tube 1"
Click to expand/minimize a list of what others bought with theE26BJU
E26BJU
Consult Sales  
Availability: 
 
 
Black extension tube 6"
  
E26BKU
USD120.00
Availability: 8 weeks
 
Black extension tube 14"
  
E26BRU
USD39.00
Availability: 8 weeks
 
Black right angle extension tube
MOUNTING PLATE
  
E26S109
USD54.00
Availability: 1 week
 
Standard 4-hole mounting base
LIGHT MODULES
  
E26B0V2
Consult Sales  
Availability: 
 
 
Clear incandescent 24 Vac/dc light module
  
E26B0V4
USD144.00
Availability: 8 weeks
 
Clear incandescent 120 Vac/dc light module
Click to expand/minimize a list of what others bought with theE26B2V2
E26B2V2
Consult Sales  
Availability: 
 
 
Red incandescent 24 Vac/dc light module
Click to expand/minimize a list of what others bought with theE26B2V4
E26B2V4
Consult Sales  
Availability: 
 
 
Red incandescent 120 Vac/dc light module
Click to expand/minimize a list of what others bought with theE26B3V2
E26B3V2
Consult Sales  
Availability: 
 
 
Green incandescent 24 Vac/dc light module
Click to expand/minimize a list of what others bought with theE26B3V4
E26B3V4
Consult Sales  
Availability: 
 
 
Green incandescent 120 Vac/dc light module
  
E26B4V2
USD144.00
Availability: 8 weeks
 
Yellow incandescent 24 Vac/dc light module
Click to expand/minimize a list of what others bought with theE26B4V4
E26B4V4
USD144.00
Availability: 8 weeks
 
Yellow incandescent 120 Vac/dc light module
  
E26B6V2
Consult Sales  
Availability: 
 
 
Blue incandescent 24 Vac/dc light module
  
E26B6V4
USD144.00
Availability: 8 weeks
 
Blue incandescent 120 Vac/dc light module
  
E26B9V2
Consult Sales  
Availability: 
 
 
Amber incandescent 24 Vac/dc light module
Click to expand/minimize a list of what others bought with theE26B9V4
E26B9V4
Consult Sales  
Availability: 
 
 
Amber incandescent 120 Vac/dc light module
  
E26BW1V2
USD366.00
Availability: 1 week
 
White LED 24 Vac/dc light module
  
E26BY1V2
USD366.00
Availability: 1 week
 
Yellow LED 24 Vac/dc light module
  
E26BY1V4
USD366.00
Availability: 8 weeks
 
Yellow LED 120 Vac light module
  
E26BB1V2
USD366.00
Availability: 1 week
 
Blue LED 24 Vac/dc light module
  
E26BB1V4
USD366.00
Availability: 8 weeks
 
Blue LED 120 Vac light module
  
E26BA1V2
USD366.00
Availability: 8 weeks
 
Amber LED 24 Vac/dc light module
  
E26BA1V4
USD366.00
Availability: 8 weeks
 
Amber LED 120 Vac light module
  
E26BG1V2
USD366.00
Availability: 1 week
 
Green LED 24 Vac/dc light module
  
E26BG1V4
USD366.00
Availability: 8 weeks
 
Green LED 120 Vac light module
  
E26BR1V2
USD366.00
Availability: 1 week
 
Red LED 24 Vac/dc light module
Click to expand/minimize a list of what others bought with theE26BR1V4
E26BR1V4
USD366.00
Availability: 8 weeks
 
Red LED 120 Vac light module
REPLACEMENT LEDS AND LAMPS
  
E26S123
Consult Sales  
Availability: 
 
 
White 24 Vac replacement LED
  
E26S119
Consult Sales  
Availability: 
 
 
Yellow 24 Vac replacement LED
  
E26S140
USD234.00
Availability: 8 weeks
 
Yellow 120 Vac replacement LED
  
E26S122
USD234.00
Availability: 1 week
 
Blue 24 Vac replacement LED
  
E26S143
USD234.00
Availability: 8 weeks
 
Blue 120 Vac replacement LED
  
E26S118
USD234.00
Availability: 8 weeks
 
Amber 24 Vac replacement LED
  
E26S139
USD234.00
Availability: 8 weeks
 
Amber 120 Vac replacement LED
  
E26S121
USD234.00
Availability: 8 weeks
 
Green 24 Vac replacement LED
  
E26S142
USD234.00
Availability: 8 weeks
 
Green 120 Vac replacement LED
  
E26S117
USD234.00
Availability: 8 weeks
 
Red 24 Vac replacement LED
  
E26S138
USD234.00
Availability: 8 weeks
 
Red 120 Vac replacement LED
  
E26S11
USD16.00
Availability: 8 weeks
 
120 Vac/dc replacement lamp
  
E26S9
Consult Sales  
Availability: 
 
 
24 Vac/dc replacement lamp
ALARM MODULE
  
E26BNV2
USD315.00
Availability: 8 weeks
 
Bi-tonal alarm module, 24V AC/DC
Click to expand/minimize a list of what others bought with theE26BNV4
E26BNV4
USD315.00
Availability: 8 weeks
 
Bi-tonal alarm module, 120V AC/DC
All amounts shown in USD
We noticed you are from the US. Visit your local site for regional offers and live support.