Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Thermocouple Terminal Blocks with Audit Capable Female Connector

DRTB Series Thermocouple Terminal Blocks

Thermocouple Terminal Blocks | DRTB Series Thermocouple Terminal Blocks

Thermocouple Terminal Blocks

  • Screw Type Terminal for Secure and Maintenance Free Connections
  • Type K, J, T, E, N, R/S and U Calibrations
  • Built in Miniature Female Thermocouple Connector for Auditing and Troubleshooting
  • Fully Enclosed - No End Plates Required
  • DIN Rail Mountable - Narrow 10.7 mm Width
  • Identified with Calibration and "+, -" Connections
  • Write-On Window Included

Description

The DRTB Series has been Discontinued/Superseded. Once Stock is depleted it will no longer be available. Please review the NEW DRTB-2 Series or the XBTK Series as replacements or contact our Automation Department.

Troubleshooting and Datalogging has never been easier,
DRTB-K terminal blocks shown with the HH506RA hand
held datalogger/thermometer
Audit your temperature signals anytime, anywhere without interrupting the signal.
The new DRTB Series thermocouple terminal blocks are manufactured with thermocouple alloys to guarantee accurate readings. A built-in SMPW compatible female receptacle accepts a miniature thermocouple connector. The female connector allows the user to connect to a handheld meter for applications such as data collection, quality assurance compliance, capability studies and troubleshooting installation or repairs.
The plastic housing is made from gray polyamide 6.6 thermoplastic resin with a UL 94 V0 rating for 85°C. These thermocouple terminal blocks are fully enclosed and require no end plates. The screws and clamps are zinc plated, and together they provide an excellent vibration, maintenance free and corrosion resistant connection.
DRTB terminal blocks mount on standard 35 mm DIN rails or 32 mm G-type rails, and are identified with calibration type and positive (+) and negative (-) connections. Wire entry is funneled to allow quick wire insertion even with stranded wire.

See related links below for compatible SMPW male connectors

SPECIFICATIONS
Terminal Width: 10.7 mm (0.422 in)
Terminal Length/Height: 51 mm (2.008 in)/42.3 mm (1.666 in)
Installed Height to 35 x 7.5 mm/35 x 15 mm DIN Rail: 43.5 mm (1.713 in)/51 mm (2.009 in)
Maximum Wire Size: 12 AWG/2.5 mm²
Stripping Length: 8 mm (0.31 in)
Torque in Nm (in-lb): 0.4 (3.54) +/- 10%
Temperature Rating: -40 to 85°C (-40 to 185°F)

Easy access enclosures to house DRTB thermocouple terminal blocks - allow access for auditing without exposure to power circuits. EK series with flip up door or TG style with quarter turn screws. Terminal blocks not included with enclosures, see accessories in ordering table.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
DRTB Thermocouple Terminal Blocks - ANSI & IEC Color Coded
  
DRTB-K
Consult Sales  
Availability: 
 
 
Thermocouple terminal block, type K
  
DRTB-J
Consult Sales  
Availability: 
 
 
Thermocouple terminal block, type J
  
DRTB-T
Consult Sales  
Availability: 
 
 
Thermocouple terminal block, type T
  
DRTB-E
Consult Sales  
Availability: 
 
 
Thermocouple terminal block, type E
  
DRTB-R/S
USD13.65
Availability: 1 week
 
Thermocouple terminal block, types R/S
  
DRTB-N
Consult Sales  
Availability: 
 
 
Thermocouple terminal block, type N
  
DRTB-U
Consult Sales  
Availability: 
 
 
Thermocouple terminal block, uncompensated copper
Accessories
  
DRTB-WINDOW-10
Consult Sales  
Availability: 
 
 
Replacement write-on window for DRTB terminal blocks, pkg of 10
Click to expand/minimize a list of what others bought with theHH506RA
HH506RA
USD337.77
Availability: 1 week
 
Dual input, high accuracy datalogger and thermometer with RS232C interface and software
  
DRTB-RAIL-3575-1
USD7.26
Availability: 1 week
 
DIN rail, 35 mm x 7.5 mm, slotted, 1 m length
  
DRTB-RAIL-3575
USD13.71
Availability: 1 week
 
DIN rail, 35 mm x 7.5 mm, slotted, 2 m length
  
DRTB-RAIL-3515-1
USD11.29
Availability: 1 week
 
DIN rail, 35 mm x 15 mm, slotted, 1 m length
  
DRTB-RAIL-3515
USD22.39
Availability: 1 week
 
DIN rail, 35 mm x 15 mm, slotted, 2 m length
  
T-BLK-EB
USD1.50
Availability: 1 week
 
Terminal block end stops - to eliminate side-to-side movement
Click to expand/minimize a list of what others bought with theRECK1-10
RECK1-10
USD41.10
Availability: 1 week
 
retractable extension cable, type K, 0.3 m (1 ft), with two SMP thermocouple connectors
  
RECK4-10
USD79.00
Availability: 4 weeks
 
retractable extension cable, type K, 1.2 m (4 ft), with two SMP thermocouple connectors
Enclosures - ABS or Polycarbonate
EK Series enclosures require EK-SP-KIT spacer kit below.
Click to expand/minimize a list of what others bought with theEK002
EK002
USD92.33
Availability: 1 week
 
Polycarbonate enclosure with flip-up cover, fits 3 or 4 DRTB blocks
  
EK004
USD115.15
Availability: 4 weeks
 
Polycarbonate enclosure with flip-up cover, fits 6 DRTB blocks
Click to expand/minimize a list of what others bought with theEK008
EK008
USD143.00
Availability: 12 weeks
 
Polycarbonate enclosure with flip-up cover, fits 13 DRTB blocks
  
EK012
USD177.00
Availability: 1 week
 
Polycarbonate enclosure with flip-up cover, fits 20 DRTB blocks
  
EK-SP-KIT
USD4.10
Availability: 4 weeks
 
Spacer Kit required for all EK enclosures, includes screws and spacers
  
EK-FILLER-STRIP
USD9.90
Availability: 1 week
 
Filler Strip - 6 pcs 18mm wide
TG2012-8 Enclosures, 202 x 122 x 75 mm, will hold up to 15 DRTB terminal blocks - DIN rail sold separately
  
TG2012-8AS
USD66.00
Availability: 12 weeks
 
Abs enclosure with solid cover.
  
TG2012-8AS-QT
USD66.00
Availability: 12 weeks
 
Abs enclosure with solid cover and 1/4 turn screws
  
TG2012-8PCT
USD78.00
Availability: 12 weeks
 
Polycarbonate enclosure with translucent cover.
  
TG2012-8PCT-QT
USD78.00
Availability: 1 week
 
Polycarbonate enclosure with translucent cover and 1/4 turn screws.
  
DRTB-RAIL-7.5
USD11.50
Availability: 4 weeks
 
35x7.5MM DIN rail cut to fit TG2012-8 enclosures listed above
All amounts shown in USD
Ordering Example: 

(1) HH506RA Dual input, high accuracy datalogger with RS232C interface, USD337.77  plus (1) RECJ4-10 Type J, 1.2m (4ft) retractable extention cable with 2 SMP miniature connectors, USD73.00  plus (1) RECK1-10 Type K, 0.3 m (1ft) retractable extension cable, USD41.10, USD337.77 + 73.00 + 41.10 = USD451.87
We noticed you are from the US. Visit your local site for regional offers and live support.