Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Low Cost Analog to Frequency Modules for Micro PLC Digital Inputs

DRP-8500 Series

Frequency Modules for PLC | DRP-8500 Series

Frequency Modules for PLC

  • DRP-8500 Series Connect to Micro PLCs High Speed Counter Inputs
  • DRP-8600 Series Connect to Micro PLCs 24 VDC Logic Inputs
  • Voltage, Current, RTD, Thermocouple and Strain Gage Inputs
  • DIN Rail Mountable
Process Measurement and Control Instruments - View related products

Description

The DRP-8500 Series modules offer a low cost analog I/O solution for micro PLCs. The series is ideal for discrete automation applications requiring one or two analog I/O channels. All models in the series interface with the PLC high speed counter inputs or pulse outputs. Digital signal pulse-width is fixed at 50 µsec. They will accept a variety of analog inputs, such as thermocouple, RTD, strain gage, voltage, and current. Some DRP-8500 models can be connected to pulse outputs from a PLC, and will then provide an analog output. The DRP-8500 series modules have an isolated floating optocoupler transistor which provides DC isolation from the input, output and DC power. The output transistor is fully floating allowing either source or sink connection to the PLC. The DRP-8500 resolution is 12 bits. The DRP-8600 Series modules are designed to interface with the low-speed 24 Vdc logic inputs of a PLC for applications requiring additional analog inputs. The DRP-8600 modules output a square wave up 500 Hz with a 50-50 duty cycle, allowing the PLC to count the frequency producing better than 8- bit resolution, 1 part in 500. The DRP-8600 module has an isolated floating optocoupler transistor which provides DC isolation from the input, output and DC power. The output transistor is fully floating allowing either source or sink connection to the PLC. All modules are housed in a plastic case with a built-in U-foot for mounting on standard DIN rails. Connections are made to screw clamp terminals that accept wire sizes 22 AWG to 16 AWG.

Common Specifications (contact engineering for detailed specifications)

Connections: Screw terminals, 22 to 16 AWG
Power: 24 volts nominal
Size: 42 mmH x 27 mmW x 96 mmL (1.65 x 1.06 x 3.78")
Weight: 85g (3 oz)

Model NumberInputOutput
Analog to Frequency (High Speed Counter Input)
DRP-8505 4 mA to 20 mA 1,000 to 5,000 Hz from floating
optocoupler
DRP-8506 0 to 5Vdc 0 to 5,000 Hz from floating optocoupler
DRP-8507 0 to 10Vdc 0 to 5,000 Hz from floating optocoupler
Frequency to Analog (High Speed Counter Input)
DRP-8508 1000 to 5000 Hz optocoupler diode
(7 mA into 3.3 KΩ, 20µS pulse width min)
4 to 20 mA
DRP-8509 0 to 5000 Hz optocoupler diode
(7 mA into 3.3 KΩ, 20µS pulse width min)
0.1 to 5 Vdc
DRP-8510 0 to 2000 Hz optocoupler diode
(7 mA into 3.3 KΩ, 20µS pulse width min)
0.05 to 5 Vdc
DRP-8513 400 to 2000 Hz optocoupler diode
(7 mA into 3.3 KΩ, 20µS pulse width min)
20 mA
DRP-8514 0 to 2000 Hz optocoupler diode
(7 mA into 3.3 KΩ, 20µS pulse width min)
10 Vdc
Thermocouple to Frequency (High Speed Counter Input)
DRP-8511 Type J T/C 0 to 500°C 100 to 5100 Hz from floating optocoupler
DRP-8512 Type K T/C 0 to 500° C 100 to 5100 Hz from floating optocoupler
RTD to Frequency (High Speed Counter Input)
DRP-8540 Platinum RTD -100 to +400°C
100 ohm α = 0.00385
2 or 3 Wire Connection
100 to 5100 Hz from floating optocoupler
Strain Gage to Frequency (High Speed Counter Input)
DRP-8555 0 to 50 mV Differential Signal
from full bridge Strain Gage,
10 V excitation provided
0 to 5 KHz from floating optocoupler
Analog to Frequency (Low Speed Pulse Input)
DRP-8605 4-20 mA 100-500 Hz from floating optocoupler
DRP-8606 0-5 Vdc  
DRP-8607 0-10 Vdc 0-500 Hz from floating optocoupler
Type J T/C to Frequency Converters(Low Speed Pulse Input)
DRP-8611 Type J T/C 0 to 1000°C 10-1100 Hz from floating optocoupler
DRP-8612 Type K T/C 0 to 1250°C 5 Hz to 630 Hz from floating optocoupler
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
DRP-8505
Consult Sales  
Availability: 
 
 
Analog to frequency module (high speed counter input), 4 to 20 mA input, 1000 to 5000 Hz output
  
DRP-8506
Consult Sales  
Availability: 
 
 
Analog to frequency module (high speed counter input), 0 to 5 Vdc input, 0 to 5000 Hz output
  
DRP-8507
Consult Sales  
Availability: 
 
 
Analog to frequency module (high speed counter input), 0 to 10 Vdc input, 0 to 5000 Hz output
  
DRP-8508
Consult Sales  
Availability: 
 
 
Frequency to analog module (high speed counter input), 1000 to 5000 Hz input, 4 to 20 mA output
  
DRP-8509
Consult Sales  
Availability: 
 
 
Frequency to analog module (high speed counter input), 0 to 5000 Hz input, 0.1 to 5 Vdc output
  
DRP-8510
Consult Sales  
Availability: 
 
 
Frequency to analog module (high speed counter input), 0 to 2000 Hz input, 0.05 to 5 Vdc output
  
DRP-8511
Consult Sales  
Availability: 
 
 
Thermocouple to frequency module (high speed counter input), type J t/c input
  
DRP-8512
Consult Sales  
Availability: 
 
 
Thermocouple to frequency module (high speed counter input), type K t/c input
  
DRP-8540
Consult Sales  
Availability: 
 
 
100 Ohm Platinum RTD to frequency module (high speed counter input)
  
DRP-8555
Consult Sales  
Availability: 
 
 
Strain gage to frequency module (high speed counter input)
  
DRP-8605
Consult Sales  
Availability: 
 
 
Analog to frequency module (low speed pulse input), 4 to 20 mA input
  
DRP-8606
Consult Sales  
Availability: 
 
 
Analog to frequency module (low speed pulse input), 0 to 5 Vdc input
  
DRP-8611
Consult Sales  
Availability: 
 
 
Thermocouple to frequency module (low speed pulse input), type J t/c input
  
DRP-8612
Consult Sales  
Availability: 
 
 
Thermocouple to frequency module (low speed pulse input), type K t/c input
Accessories
Click to expand/minimize a list of what others bought with theiDRN-PS-1000
iDRN-PS-1000
Consult Sales  
Availability: 
 
 
DIN rail mount power supply, 95 to 240 Vac input, 24 Vdc output @ 1A
Click to expand/minimize a list of what others bought with theRAIL-35-2
RAIL-35-2
USD40.50
Availability: 1 week
 
35 mm DIN rail, 2 meter length
All amounts shown in USD
Note: Each unit is supplied with an operator's manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Speed select from:
85 for High Speed Counter Input (Analog to Frequency - Frequency to Analog - Thermocouple to Frequency - RTD - Strain Gage Models Only)
86 for Low Speed Pulse Input (Analog to Frequency - Type J T/C to Frequency Converters Models Only)

(2) Input select from:
05 for 4 mA to 20 mA
06 for 0 to 5Vdc
07 for 0 to 10Vdc
08 for 1000 to 5000 Hz optocoupler diode (7 mA into 3.3 K Ohm 20 microseconds pulse width min) (DRP-85 Only)
09 for 0 to 5000 Hz optocoupler diode (7 mA into 3.3 K Ohm 20 microseconds pulse width min) (DRP-85 Only)
10 for 0 to 2000 Hz optocoupler diode (7 mA into 3.3 K Ohm 20 microseconds pulse width min) (DRP-85 Only)
13 for 400 to 2000 Hz optocoupler diode (7 mA into 3.3 K Ohm 20 microseconds pulse width min) (DRP-85 Only)
14 for 0 to 2000 Hz optocoupler diode (7 mA into 3.3 K Ohm 20 microseconds pulse width min) (DRP-85 Only)
11 for Type J T/C
12 for Type K T/C
40 for Platinum RTD -100 to 400°C 100 Ohm 2 or 3 Wire Connection (DRP-85 Only)
55 for 0 to 50 mV Differential Signal from full bridge Strain Gage 10 V excitation provided (DRP-85 Only)
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download Models DRP-8503 and DRP-8504 Dual Channel PLC Interface Modules
Download Models DRP-8505 , DRP-8506 and DRP-8507 Dual Channel PLC Interface Modules
Download Models DRP-8508, 8509, 8510, 8513, 8514 Dual Channel PLC Interface Modules
Download Models DRP-8511Type J and DRP-8512 Type K Thermocouple to Frequency Converter
Download Model DRP-8540 Pt100E RTD to Frequency to PLC Converter
Download Model DRP-8555 Strain Gage to Frequency I/O Module
Download Model DRP-8605, DRP-8606, 8607 Analog Input Modules
Download Models DRP-8611 Type J and DRP-8612 Type K Thermocouple to Frequency Converter
We noticed you are from the US. Visit your local site for regional offers and live support.