Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

DIN Rail Mount Signal Conditioners - Discontinued

DRC-8900

DIN Rail Mount Signal Conditioners | DRC-8900

DIN Rail Mount Signal Conditioners

USD415.00 DRC-8901

  • Models Available for Thermocouples, RTD’s, DC Voltage and Current Inputs
  • Isolated and Linearized
  • 24 Vdc Power
  • 0 to 10 V or 4 to 20 mA Outputs
  • Slim Housing Mounts on DIN Rail

Description

The DRC-8900 is no longer available. Please refer to our DRSL-TC_SERIES as an alternative

.
The DRC-8900 Series DIN rail mount signal conditioners are ideal for a wide range of process monitoring applications. Models are available for a many different input types including thermocouples, RTDs, and process voltage or current. All models isolate and linearize. The thermocouple input models also have cold junction compensation. These signal conditioners have three way isolation … input to output, input to power and output to power. All models are powered by 24 Vdc and are housed in a plastic case with a built-in DIN rail mounting foot. Connections are made to easily accessible screw terminals.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
DRC-8901
Consult Sales  
Availability: 
 
 
0 to 50 mV Input Range, 0 to 10 V Output Range
  
DRC-8902
Consult Sales  
Availability: 
 
 
0 to 100 mV Input Range, 0 to 10 V Output Range
  
DRC-8903
Consult Sales  
Availability: 
 
 
0 to 5 V Input Range, 0 to 10 V Output Range
  
DRC-8904
Consult Sales  
Availability: 
 
 
0 to 10 V Input Range, 0 to 10 V Output Range
  
DRC-8905
Consult Sales  
Availability: 
 
 
0 to 100 V Input Range, 0 to 10 V Output Range
  
DRC-8906
USD415.00
Availability: 11 weeks
 
4 to 20 mA Input Range, 0 to 10 V Output Range
  
DRC-8907
Consult Sales  
Availability: 
 
 
0 to 20 mA Input Range, 0 to 10 V Output Range
  
DRC-8908
Consult Sales  
Availability: 
 
 
0 to 50 mA Input Range, 0 to 10 V Output Range
  
DRC-8911
Consult Sales  
Availability: 
 
 
0 to 50 mA Input Range, 4 to 20 V mAOutput Range
  
DRC-8912
Consult Sales  
Availability: 
 
 
0 to 100 mV Input Range, 4 to 20 mA Output Range
  
DRC-8913
Consult Sales  
Availability: 
 
 
0 to 5 V Input Range, 4 to 20 mA Output Range
  
DRC-8914
Consult Sales  
Availability: 
 
 
0 to 10 V Input Range, 4 to 20 mA Output Range
  
DRC-8915
Consult Sales  
Availability: 
 
 
0 to 100 V Input Range, 4 to 20 mA Output Range
  
DRC-8916
Consult Sales  
Availability: 
 
 
4 to 20 mV Input Range, 4 to 20 mA Output Range
  
DRC-8917
Consult Sales  
Availability: 
 
 
0 to 20 mV Input Range, 4 to 20 mA Output Range
  
DRC-8918
Consult Sales  
Availability: 
 
 
0 to 50 mA Input Range, 4 to 20 mA Output Range
  
DRC-8920
USD405.00
Availability: 1 week
 
Type J Input Range, 0 to 10 V Output Range
  
DRC-8921
Consult Sales  
Availability: 
 
 
Type K Input Range, 0 to 10 V Output Range
  
DRC-8940
USD405.00
Availability: 1 week
 
100 Ohm Input Range, 0 to 10 V Output Range
  
DRC-8941
USD405.00
Availability: 1 week
 
500 Ohm Input Range, 0 to 10 V Output Range
  
DRC-8942
Consult Sales  
Availability: 
 
 
1000 Ohm Input Range, 0 to 10 V Output Range
Accessories
Click to expand/minimize a list of what others bought with theiDRN-PS-1000
iDRN-PS-1000
Consult Sales  
Availability: 
 
 
DIN rail mount power supply, 95 to 240 Vac Input, 24 Vdc pitput @ 1A
  
RAIL-35-1
USD21.53
Availability: 1 week
 
35 mm (1.4') DIN rail, 1 m (3.3') length
Click to expand/minimize a list of what others bought with theRAIL-35-2
RAIL-35-2
USD40.50
Availability: 1 week
 
35 mm (1.4') DIN rail, 2 m (6.6') length
All amounts shown in USD
Note: All models are supplied with complete operator’s manual.
Ordering Example: (1) DRC-8901 0 to 50 mV Input Range, 0 to 10 V Output Range, USD415.00

Product Manuals:

Download Voltage/Current Isolated Signal Conditioners
Download TC to Voltage Isolated Signal Conditioners
Download RTD to Voltage Isolated Signal Conditioners
We noticed you are from the US. Visit your local site for regional offers and live support.