Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

1/8 DIN Economical Process and Strain Gage Indicators, Accepts Voltage, Current and Millivolt Inputs - Discontinued

DP460

Digital Panel Meter | DP460

Digital Panel Meter

  • 3 Models Available
  • Process Input
  • Process Input with Excitation
  • Strain Gage Input
  • 0.02% RDG Accuracy
  • Alarm and Multichannel Input Options
Instrumentation for Pressure and Strain Measurements - View related products

Description

Starting from Apr 13th 2018, DP460 Series will be discontinued. As a upgrade substitute, please check out the DPPT Series Panel Meter for details.

The DP460 is an economical dc indicator, capable of measuring millivolts, voltage or current. The DP460-V accepts voltage inputs to 10 Vdc or current to 20 mA. The DP460-E accepts the same ranges as the DP460-V, but includes a 24 Vdc transducer power supply. For transducers with millivolt outputs, the DP460-S accepts up to 500 mV dc and provides 10 Vdc excitation.

SPECIFICATIONS
Accuracy: .02% rdg, +1 count
Input Impedance: 1 MOhms voltage; 5 Ohms current
Span Temp. Coeff.: ±0.01% rdg/°C
Zero Temp. Coeff.: ±1 mV/°C
Display Range: -999 to 9999 counts
Operating Temperature: 5 to 45°C (41 to 113°F)
Display Type: 4-digit red LED
Storage Temperature: -40 to 65°C (-40 to 149°F)
Digit Height: 14.2 mm (0.56 in)
Relative Humidity: 80% RH max
Relay: 1 SPDT 0.5 A @ 120 Vac
Repeatability: ±1 count
CMRR: 120 dB @ 50/60 Hz, 250 Ohm unbalanced
Dimensions: 40 H x 90 W x 136 mm D (1.57 H x 3.54 W x 5.35" D )
NMRR: 60 dB @ 50/60 Hz, with 250 Ohms unbalanced
Overload Protection: 1500 Vdc or Vac RMS, power lead to ground
Max Input: 250 Vac/dc, across (V+ to V-); 150 mA
Excitation: 24 Vdc @) 30 mA (DP460-E); 10 Vdc @ 30 mA (DP460-S)
Panel Cutout: 45 H x 92 mm W (1.77 H x 3.62" W); 1 /8 DIN
Weight: 454 g (1 lb)
Power: 115/230 Vac ± 10% switchable @ 50-60 Hz
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
DP460-V
Consult Sales  
Availability: 
 
 
Process indicator with 0-10 Vdc or 0-20 mA ranges (no excitation)
DP460-E
Consult Sales  
Availability: 
 
 
Process indicator with 24 Vdc @ 30 mA excitation and 0-10 Vdc or 0-20 mA ranges
DP461-E
Consult Sales  
Availability: 
 
 
Process indicator with 24 Vdc @ 30 mA excitation, alarm relay and 0-10 Vdc or 0-20 mA ranges
DP460-S
Consult Sales  
Availability: 
 
 
Strain gage bridge indicator with 10 Vdc @ 30 mA excitation and 0-50 or 0-500 mVdc ranges
Accessories
All amounts shown in USD
Note: Multi-channel units require mating sensors of the exact same range and output, with zero and span adjustments. Each unit is supplied with self-adhesive front panel labels for various engineering units and complete operator’s manual.
Ordering Example: (1) DP461-V is a voltage/current indicator with an input ranges of 0-20 mA 0-10 Vdc, USD620.90

Product Manuals:

Download DP460T - Digital Panel Thermometers for Thermocouples and RTDs. Models DP460, DP461 and DP462
Download DP460V - Digital Panel Meter for Voltage and Current Inputs. Models DP460V, DP461V and DP462V
Download DP460S - Digital Panel Indicators for Strain Gages and Load Cells. Models DP460-S, DP461-S and DP462-S
We noticed you are from the US. Visit your local site for regional offers and live support.