Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

4-1/2 Digit Ohmmeter, 1/8 DIN  - Discontinued

DP3002-O

4-1/2 Digit Ohmmeter, 1/8 DIN | DP3002-O

4-1/2 Digit Ohmmeter, 1/8 DIN

  • 19,999 Count Display Span
  • 19.999 Ω to 19.999 kΩ Ranges
  • 2-, 3- or 4-Wire Connection
  • 120 dB CMR, 70 dB NMR
  • 0.1 mV/ Count Linearized Analog Output
  • Bright, 14 mm (0.56") LED Display
  • Display Hold and Test
  • 115/230 Vac Power
  • EMI/RFI Filter for AC Power
  • Screw-Terminal Barrier Strip
  • Short 104 mm (4.1") Deep, 1/8 DIN Case

    Options
  • Serial BCD Output
  • Isolated 9 to 32 Vdc or 26 to 56 Vdc Power
  • NEMA 4 (IP65) Splash-Proof Lens Cover

Description

From Sep 1st 2018, DP3002 Series will be discontinued. As a possible substitute, please check out the DPPt Meter for details.

The DP3002-O is a low-cost, high-resolution 4-1/2 digit (19,999-count) resistance meter with readout directly in ohms. Four ranges are jumper-selectable: 19.999 Ω, 199.99 Ω, 1.9999 kΩ, 19.999 kΩ. It is complete with low-level current excitation and open-resistance indication. The current source is tied to the reference of the A/D converter for true ratiometric operation and immunity to changes in line voltage.

STANDARD FEATURES
Electrical features include linearized analog output of 0.1 mV per count, which is ideal for driving a strip-chart recorder. Mechanical features include a bright 14 mm (0.56") LED display, a screw-terminal barrier strip for signal and power, and a compact 1/8 DIN case that requires a depth of less than 104 mm (4.1") behind the bezel.

OPTIONS
Power options include isolated 9 to 32 Vdc and 26 to 56 Vdc. Other options are a PCB edge connector for display control and output of +4.7 Vdc and -4.7 Vdc, and a splash-proof lens cover which meets NEMA 4(IP65) requirements.

SPECIFICATIONS
Noise Rejection
NMR, SIG HI to SIG LOW: 70 dB, 50/60 Hz
CMR, ANA GND to PWR GND: 120 dB, DC to 60 Hz
CMV, ANA GND to PWR GND: 1500 Vp per HV test, 354 Vp per IEC spacing
Environmental
Operating Temperature: 0 to 60°C
Storage Temperature: -40 to 85°C
Relative Humidity: 95% at 40°C (non-condensing)
Display
Type: 7-segment, red LED
Height: 14 mm (0.56")
Symbols: 1.8.8.8.8
Decimal Points: Four positions programmable by jumpers behind the lens or connector
Overrange or Break Indication: Four least-significant digits flash
Input
Connection: 2-, 3- or 4-wire
Excitation Current: 4 mA or 40 µA
Resistance Break Indication: Meter displays overrange
Overvoltage Protection: 25 Vp
Accuracy at 25°C
Zero Tempco: ±1 MΩ/°C (19.999 Ω & 199.99 Ω ranges), ±0.1 Ω/°C (1.9999 kΩ & 19.999 kΩ ranges)
Span Tempco: ±0.005% of reading/°C
Full-Scale Step Response: 1 s
Warmup to Rated Accuracy: 20 min
Analog-to-Digital Conversion
Technique: Dual-slope, average value
Signal Integration Period: 100 ms
Read Rate: 2.5/s
Digital Inputs
Level: TTL or 5V CMOS compatible
Power
AC Voltages: 115 or 230 Vac, ±15%
AC Frequency: 49 to 440 Hz
DC Voltages: 9 to 32 Vdc, isolated to 300 Vp; 26 to 56 Vdc, isolated to 300 Vp
Power Consumption: 3.7 W nominal
Output Voltages: 4.7 Vdc and -4.7 Vdc ±5%,10 mA max
Analog Output (Linearized)
Voltage: 0.1 mV/count
Calibration Error: Same as given under accuracy
Current: 1 mA maximum
Source Resistance: 68 Ω
Mechanical
Bezel: 96 W x 48 H x 5.1 mm D (3.78 x 1.89 x 0.20")
Depth Behind Bezel: 104 mm (4.09")
Panel Cutout: 92 W x 45 mm H (3.62 x 1.77")
Weight: 15 oz (425 g)
Case Material: 94 V-0 UL-rated polycarbonate
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
DP3002-OR1
Consult Sales  
Availability: 
 
 
4-1/2 digit ohmmeter, 0 to 19.999 ohm
DP3002-OR2
Consult Sales  
Availability: 
 
 
4-1/2 digit ohmmeter, 0 to 199.99 ohm
DP3002-OR3
Consult Sales  
Availability: 
 
 
4-1/2 digit ohmmeter, 0 to 1.999 kohm
DP3002-OR4
Consult Sales  
Availability: 
 
 
4-1/2 digit ohmmeter, 0 to 19.999 kohm
All amounts shown in USD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model select from:
DP3002 for 4-1/2 digit ohmmeter

(2) Input Range select from:
-OR1 for 0 to 19.999 ohm
-OR2 for 0 to 199.99 ohm
-OR3 for 0 to 1.999 kohm
-OR4 for 0 to 19.999 kohm

(3) Power options select from:
Nothing(leave field blank) for 115 Vac 50/60 Hz power
-C1 for 230 Vac 50/60 Hz
-C3C for Isolated 9 to 32 Vdc
-C3E for Isolated 26 to 56 Vdc

(4) Add-On Option select from:
Nothing(leave field blank) for red LED display
-G for Green LED display
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.