Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

1/8 DIN OMEGAROMETER® DP2000 Series Process & Strain Monitors - Discontinued

DP2000

Process and Strain Monitors | DP2000

Process and Strain Monitors

  • LED or LCD Displays Available
  • Scalable to Display in Engineering Units
  • Field Installable Control or Analog Output Options
  • Models Available for Temperature, AC or DC Voltage or Current, Frequency, Process Signals and Strain Gage Bridges
Instrumentation for Pressure and Strain Measurements - View related products

Description

Starting from Apr 1st 2018, DP2000/9000 Series have been discontinued. As a possible substitute, please check out the DPPT Panel Meter or CNPT Controller for details.

OMEGA ® DP2000 Digital Indicator/Controllers bring you a new world of versatility. A universal 1 /8 DIN case houses your choice from thousands of configurations. Choose any combination of Display Type (LED or LCD), Operating Power, Input Type and Range, Analog Output and Digital or Control Outputs. OMEGA will supply a fully burned-in and tested OMEGA ® DP2000 to suit your needs. Versatility is second only to reliability in the OMEGAROMETER series.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
DP2000-P4
Consult Sales  
Availability: 
 
 
Process indicator with red LED display, 120 Vac power and 5 Vdc maximum input
DP2000-P6
Consult Sales  
Availability: 
 
 
Process indicator with red LED display, 120 Vac power and 10 Vdc maximum input
DP2000-P8
Consult Sales  
Availability: 
 
 
Process indicator with red LED display, 120 Vac power and 4-20 mA input
DP2000-S1
Consult Sales  
Availability: 
 
 
Strain gage indicator with red LED display, 120 Vac power and gain range of 4 to 10 counts per millivolt
DP2000-S2
Consult Sales  
Availability: 
 
 
Strain gage indicator with red LED display, 120 Vac power and gain range of 8 to 20 counts per millivolt
DP2000-S3
Consult Sales  
Availability: 
 
 
Strain gage indicator with red LED display, 120 Vac power and gain range of 16 to 40 counts per millivolt
DP2000-S4
Consult Sales  
Availability: 
 
 
Strain gage indicator with red LED display, 120 Vac power and gain range of 32 to 79 counts per millivolt
DP2000-S5
Consult Sales  
Availability: 
 
 
Strain gage indicator with red LED display, 120 Vac power and gain range of 64 to 158 counts per millivolt
DP2000-S6
Consult Sales  
Availability: 
 
 
Strain gage indicator with red LED display, 120 Vac power and gain range of 128 to 315 counts per millivolt
DP2000-S7
Consult Sales  
Availability: 
 
 
Strain gage indicator with red LED display, 120 Vac power and gain range of 258 to 637 counts per millivolt
All amounts shown in USD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Display & Power Options select from:
0 for LED w/ 120 Vac 50/60 Hz power
1 for LCD w/ 120 Vac 50/60 Hz power
2 for LED w/ 240 Vac 50/60 Hz power
3 for LCD w/ 240 Vac 50/60 Hz power
4 for LED w/ 9 to 32 Vdc power
5 for LCD w/ 9 to 32 Vdc power
6 for LED w/ 5 Vdcpower
7 for LCD w/ 5 Vdcpower
8 for LED w/ 24 Vac 50/60 Hz power
9 for LCD w/ 24 Vac 50/60 Hz power
A for LED w/ 26 to 56 Vdc isolated power
B for LCD w/ 26 to 56 Vdc isolated power

(2) Analog Outputs select from:
0 for 1 mV/count (supplied on all units)
1 for 0 to 5 vdc
2 for 0 to 10 Vdc
3 for 0 to 1 mA (inetrnally driven)
4 for 4 to 20 mA (internally driven)
5 for 4 to 20 mA (externally driven)
6 for 4 to 20 mA (isolated)

(3) Control Outputs select from:
0 for None
1 for Dual setpoints with mechanical relays
2 for Proportional 4 to 20 mA
3 for Time proportioning with 2 amp SSR
4 for Parallel BCD (isolated)
5 for single setpoint with 10 amp relay

(4) Input Type and Range select from:
P1 for Process voltage 0.5 Vdc max
P2 for Process voltage 0.5 Vdc max
P3 for Process voltage 0.5 Vdc max
P4 for Process voltage 5 Vdc max
P5 for Process voltage 5 Vdc max
P6 for Process voltage 10 Vdc max
P7 for Process voltage 10 Vdc max
P8 for Process current 4 to 20 mA input
P9 for Process current 4 to 20 mA input
P10 for Process current 10 to 50 mA input
P11 for Process current 10 to 50 mA input
S1 for Strain gage bridge 500 mv max input
S2 for Strain gage bridge 250 mv max input
S3 for Strain gage bridge 125 mv max input
S4 for Strain gage bridge 62 mv max input
S5 for Strain gage bridge 31 mv max input
S6 for Strain gage bridge 15 mv max input
S7 for Strain gage bridge 8 mv max input
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download DP2000-R Series - 0.1° Resolution RTD Process Monitor
Download DP2000-P, DP9000-P - Process Indicators
Download DP2000-M - RTD Process Monitor with 1° Resolution
Download DP2000-H Series - Frequency/Rate Input Meter
Download DP2000-F and DP2000-G - Process Monitors
We noticed you are from the US. Visit your local site for regional offers and live support.