Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Economical 2-Pen Circular Process Recorder

CT7310, CT7311, CT7312

Economical 2-Pen Circular Process Recorder | CT7310, CT7311, CT7312

Economical 2-Pen Circular Process Recorder

CE
  • Universal Input
  • 2 Pen Circular Process Recorder, 254 mm (10" Chart)
  • Quick, Easy Setup
  • Easy-to-Replace Paper Chart with Magnetic Hub
  • No "Dip Switches" to Set During Configuration
  • Up to 48 Hours of Battery Back-Up Recording Time
  • Latching or Non-Latching Programmable Relays
  • Built-In Chart Lights
Recorders - View related products

Description

The CT7300 is an economical 2-pen circular process chart recorder that measures and records up to two process variables from a variety of inputs. Record and optional alarm settings are easily configured for multiple recording applications. To protect your process, the CT7300 battery back-up will continuously record up to 48 hours in the event of a power power loss.
NOTE: CT7300 series recorder is intended for both channels to have identical inputs and ranging
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCT7310
CT7310
Consult Sales  
Availability: 
 
 
Recorder, circular process, 2 pens
  
CT7310-D
Consult Sales  
Availability: 
 
 
Recorder, circular process, 2 pens with Display
Click to expand/minimize a list of what others bought with theCT7310-NEMA
CT7310-NEMA
USD1,655.00
Availability: 19 weeks
 
Recorder, circular process, 2 pens, with NEMA-4 rated case
Click to expand/minimize a list of what others bought with theCT7311
CT7311
Consult Sales  
Availability: 
 
 
Recorder, circular process, 2 pens, 1 relay
  
CT7311-D
Consult Sales  
Availability: 
 
 
Recorder, circular process, 2 pens, 1 relay with Display
  
CT7312
Consult Sales  
Availability: 
 
 
Recorder, circular process, 2 pens, 2 relays
  
CT7312-D
Consult Sales  
Availability: 
 
 
Recorder, circular process, 2 pens, 2 relays with Display
Click to expand/minimize a list of what others bought with theCT7312-NEMA
CT7312-NEMA
Consult Sales  
Availability: 
 
 
Recorder, circular process, 2 pens, 2 relays, with NEMA-4 rated case
  
CT7312-NEMA-D
Consult Sales  
Availability: 
 
 
Recorder, circular process, 2 pens, 2 relays, with NEMA-4 rated case with Display
Accessories
Click to expand/minimize a list of what others bought with theCT7300-GREEN
CT7300-GREEN
USD123.95
Availability: 1 week
 
Pens, green, package of 6
Click to expand/minimize a list of what others bought with theCT7300-RED
CT7300-RED
USD110.45
Availability: 1 week
 
Pens, red, package of 6
Popular Replacement Paper
Click to expand/minimize a list of what others bought with theCT7000C-0-100/24
CT7000C-0-100/24
USD62.40
Availability: 1 week
 
Paper, 0 - 100 Range, 24 Hour
Click to expand/minimize a list of what others bought with theCT7000C-30-230F/24
CT7000C-30-230F/24
USD66.00
Availability: 1 week
 
Paper,30-230F Range, 24 Hour
Click to expand/minimize a list of what others bought with theCT7000C-0-200/24
CT7000C-0-200/24
USD62.00
Availability: 1 week
 
Paper, 0 - 200 Range, 24 Hour
Click to expand/minimize a list of what others bought with theCT7000C-0-300/24
CT7000C-0-300/24
USD62.40
Availability: 1 week
 
Paper, 0 - 300 Range, 24 Hour
Click to expand/minimize a list of what others bought with theCT7000C-0-600/24
CT7000C-0-600/24
USD62.00
Availability: 1 week
 
Paper, 0 - 600 Range, 24 Hour
Click to expand/minimize a list of what others bought with theCT7000C-0-800/24
CT7000C-0-800/24
USD62.00
Availability: 1 week
 
Paper, 0 - 800 Range, 24 Hour
Click to expand/minimize a list of what others bought with theCT7000C-0-1000/24
CT7000C-0-1000/24
USD62.40
Availability: 2 weeks
 
Paper, 0 - 1000 Range, 24 Hour
Click to expand/minimize a list of what others bought with theCT7000C-0-1200/24
CT7000C-0-1200/24
USD62.00
Availability: 1 week
 
Paper, 0 - 1200 Range, 24 Hour
Click to expand/minimize a list of what others bought with theCT7000C-0-2000/24
CT7000C-0-2000/24
USD62.00
Availability: 1 week
 
Paper, 0 - 2000 Range, 24 Hour
Click to expand/minimize a list of what others bought with theCT7000C--50-50/7
CT7000C--50-50/7
USD62.40
Availability: 1 week
 
Paper, -50 to +50 Range, 7 Day
Click to expand/minimize a list of what others bought with theCT7000C-0-100/7
CT7000C-0-100/7
USD59.00
Availability: 1 week
 
Paper, 0 - 100 Range, 7 Day
Click to expand/minimize a list of what others bought with theCT7000C-0-200/7
CT7000C-0-200/7
USD59.00
Availability: 1 week
 
Paper, 0 - 200 Range, 7 Day
Click to expand/minimize a list of what others bought with theCT7000C-0-300/7
CT7000C-0-300/7
USD62.40
Availability: 1 week
 
Paper, 0 - 300 Range, 7 Day
Click to expand/minimize a list of what others bought with theCT7000C-0-500/7
CT7000C-0-500/7
USD66.00
Availability: 1 week
 
Paper, 0 - 500 Range, 7 Day
All amounts shown in USD
Note: Circular recorder comes complete with operator’s manual, pens, battery and 100 charts. Other Range Papers also may be available, Consult Sales.
Ordering Example: (1) CT7300-RED Spare red pens, Pack of 6, USD110.45 
We noticed you are from the US. Visit your local site for regional offers and live support.