Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Compact Temperature Controllers for Lab Heaters

CPP940 & CBC990 Series

Compact Temperature Controllers for Lab Heaters | CPP940 & CBC990 Series

Compact Temperature Controllers for Lab Heaters

USD211.00 CPP941

  • Rugged Cast Aluminum Case (for CPP and CBC Series)
  • Simple One-Control Adjustment (for CPP and CBC Series)
  • Ready to Use; No Wiring Necessary - Just Plug In (for CPP and CBC Series)
  • Automatic Control (for CBC Series)
  • Low Cost Closed Loop Control (for CBC Series)
  • 1.2 m (4') Copper Bulb & Capillary (for CBC Series)
Enclosure Heaters, Fans & Accessories - View related products

Description

The OMEGALUX™ percentage controller is a manually adjustable control which provides variable selection of average heater power. The controller varies the proportion of “off” and “on” time of the heater. Thermal characteristics of the heated item will determine the setting of the manually adjustable controller knob. The controller does not use a temperature sensor; therefore, operation requires occasional supervision under changing load conditions.

Applications
OMEGALUX™ percentage controllers are designed for indoor use to control the temperature of small tanks, laboratory heaters, pipes, and drums in which the control of average power is desired and precise control is not required.

CBC controllers are designed for indoor use to control the temperature of small tanks, drums, pipes or other applications requiring automatic temperature control.

The OMEGALUX™ Series CBC controller utilizes a bulb and capillary type sensor to control a single pole, single throw switch. Once the temperature is set, it is automatically maintained by the controller. The control is housed in a rugged cast aluminum enclosure and has an easy-to-read dial. No wiring is required, as the heater is plugged into the control unit.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCPP942
CPP942
USD211.18
Availability: 8 weeks
 
Percentage controller with 240 V and 15 A
  
CPP941
Consult Sales  
Availability: 
 
 
Percentage controller with 120 V and 15 A
Click to expand/minimize a list of what others bought with theCBC991-250
CBC991-250
Consult Sales  
Availability: 
 
 
Bulb and capillary controller with 15 A, 120 V, and 15 to 120°C (59 to 248°F) temperature range
  
CBC992-250
Consult Sales  
Availability: 
 
 
Bulb and capillary controller with 15 A, 240 V, and 15 to 120°C (59 to 248°F) temperature range
  
CBC992-550
USD283.00
Availability: 1 week
 
Bulb and capillary controller with 15 A, 240 V, and 65 to 290°C (149 to 554°F) temperature range
All amounts shown in USD
Ordering Example: (1) CPP941 Percentage controller with 120 volts and 15 Amps, USD211.00
We noticed you are from the US. Visit your local site for regional offers and live support.