Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

1/16 DIN Temperature Process Controller Including Thermistor Inputs - Discontinued

CN243-R1-F2

1/16 DIN Temperature Controller with Thermistor Inputs | CN243-R1-F2

1/16 DIN Temperature Controller with Thermistor Inputs

CE
  • Dual Display
  • J, K, R, S Thermocouple Inputs
  • Process Inputs
  • RTD and Thermistor Inputs
  • Alarm Functions
  • On/Off or PID control
  • 3 Step Ramp Soak Feature
  • Autotune
  • Digital Input
  • Password Protection
  • 24 to 230 Vac/Vdc
  • Optional RS485
  • Optional Software with Configuration Module
  • Optional Heater Loop Break Alarm

Description

Please see the NEW CN401-11445 for a product with similar price and more advanced features!

Temperature Controller with Thermistor Inputs that allows you to monitor and control temperature or process applications with precision. The CN243 Series provides dual LED displays for local indication of process value and setpoint value. Control methods include on/off, PID, auto-tune and manual-tune. Controller includes a 3-setpoint ramp/soak control feature, alarm functions with optional RS485 communications heater loop break alarm. Analog output can be programmed for either control or retransmission of process variable. An optional software package CN-SW-HW-KIT includes cable and configuration module for quick configuration of units, as well as copying configuration parameters from one unit to another. The configuration module can also be purchased separately and with a built-in battery feature, configuration settings can be downloaded and copied to the module without power applied to controller. The module can then be plugged into a new unit without power applied and the configuration setting can be transferred for easy set-up for multiple units.

Specifications
Front Panel Bezel: 48 x 48 mm (1.89 x 1.89")
Panel Depth: 125 mm (4.9")
Supply Voltage: 24 to 230 Vac/Vdc ±15%, 50/60 Hz
Power Consumption: 5 W
Display: Two 4-digit, 10 mm (0.4") green (SV), 8 mm (0.3") red (PV)
Accuracy: ±0.5°C temperature, 0.2% reading
Resolution: 1°/0.1° 10 µV process
A/D Conversion: Sigma-delta
Reading Rate: Programmable
Digital Filter: Programmable
Operating Conditions:
    Temperature: 0 to 45°C (32 to 113°F)
    Humidity: 35 to 95 RH%
Material:
    Enclosure: Noryl UL94V1, self-extinguishing
    Front Panel: PC ABS UL94V0, self-extinguishing
Weight: 165 g (3.95 oz)
Front Panel: IP65 (with gasket), box IP30, terminal blocks IP20
Inputs:
    Thermocouple: J, K, R, S
    RTD: Pt100, Pt500, Pt1000, Ni100
    Thermistor: PTC1K, NTC10K (B 3435K), NTC 2252 Ω
Process: 4 to 20 mA, 0 to 10V, 0 to 40 mV, potentiometer 0 to 6/160 KΩ
Sampling Time: 4,1 ms (frequency 242 Hz)
1 Digital Input: Up to 4 setpoint selections, hold, run, tuning launch, start/stop cycle
Outputs:
    2 or 3 Relays: 5 A to 250 Vac (resistive)
    DC Pulse: 12 Vdc, 30 mA
    Analog: Programmable for 4 to 20 mA, 0 to 10 Vdc, control or retransmission
Serial Communication: RS485 Modbus ® RTU
Control Algorithms: On/off with hysteresis, P, PI, PID, PD, time proportional
Tuning: Manual or autotune
Data Protection: Lock of command/ alarm setpoint, access to parameters by password
Alarm Modes: Absolute/threshold, band, high/low deviation; alarm with optional manual reset
Soft-Start: Rising gradient expressed as °C or °F/hour
Programmer Function: Start/stop, 3 steps pre-programmed cycle
Timer Function: Controller function + single/double timer
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCN243-R1-F2
CN243-R1-F2
Consult Sales  
Availability: 
 
 
Controller, relay/relay or relay/dc Pulse or analog output (selectable for output 2)
  
CN243-R1-R2-F3
Consult Sales  
Availability: 
 
 
Controller, relay/relay/dc Pulse or analog output (selectable for output 3), heater loop break
  
CN243-R1-F2-F3
Consult Sales  
Availability: 
 
 
Controller, relay + dc pulse or analog (selectable for output 2) + dc pulse or analog (selectable for output 3)
  
CN243-R1-R2-R3-F4-C4
Consult Sales  
Availability: 
 
 
Controller, relay/relay/relay/dc Pulse or analog output (selectable for output 4), Current transformer, heater loop break
Accessories
  
CN-SW-HW-KIT
USD327.00
Availability: 1 week
 
cable and configuration module kit
  
CN-CONFIG-MODULE
USD153.31
Availability: 1 week
 
memory plug in module
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
USD57.36
Availability: 1 week
 
suppression kit, 110 to 230 Vac
All amounts shown in USD
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.