Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

Low Cost Handheld DigitalThermometer/Calibrator

CL3512

Low Cost Handheld DigitalThermometer Calibrator | CL3512

Low Cost Handheld DigitalThermometer Calibrator

CE
  • Large 3 1/2 Digit Display with Backlighting
  • Type K Thermometer and Calibrator
  • 7 Calibration Ranges. Fine & Coarse Adjustments
  • Dual Type K Thermocouple Input
  • HOLD and MAX Functions
  • °C/°F Selectable
  • 0.1/1° Display Resolution Selectable
  • Rugged Case Design with Rubber Boot
  • Two 36" Type K Beaded Wire Thermocouples Included

Description

The OMEGAR CL3512A calibrator/thermometer is 2 meters-in-1 at an attractive price. The CL3512A simulates Type J, K, T, and E thermocouple signals. Each signal is adjustable by using the coarse and fine dials. The CL3512A can also be used as a dual Type J, K, T, and E thermocouple input thermometer. Features include a large, 31.2 digit backlit display, hold selections, ‹C/‹F, and 0.1‹/1‹.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCL3512
CL3512
Consult Sales  
Availability: 
 
 
Digital Type K Thermometer/Calibrator
Accessories
Click to expand/minimize a list of what others bought with theRSC-K-1-4-4
RSC-K-1-4-4
USD39.64
Availability: 4 weeks
 
Type "K" Sensor Cable (Required for Calibrating Instruments) SMP-Male to SMP Male Connector. 1 Foot coiled Length, Extends to 5 Feet!
Click to expand/minimize a list of what others bought with theSC-HH500
SC-HH500
Consult Sales  
Availability: 
 
 
Soft Carrying Case
Click to expand/minimize a list of what others bought with theSC-GG-K-30-36
SC-GG-K-30-36
USD38.66
Availability: 1 week
 
Spare Type K Beaded Wire Thermocouple with subminiature connector and wire spool caddy.
All amounts shown in USD
Note: Each unit comes complete with 2 Type K beaded wire thermocouples, 9V battery, rubber boot and operator's manual
We noticed you are from the US. Visit your local site for regional offers and live support.