Cart  |  Contact  |  Help  |  ininfo@dwyeromega.com  | 
Toll-Free in India 000 800 442 0175
International+65 6415 5353

High Accuracy Handheld Thermometers  - Discontinued

450 Series

High Accuracy Handheld Thermometers | 450 Series

High Accuracy Handheld Thermometers

  • Models Read Thermocouples, RTD’s and Thermistors
  • 0.1° Resolution on Lower Range
  • AutoRanging
Handheld Instruments for Temperature Measurement - View related products

Description

The 450 series has been discontinued. contact our Temprature Engineering department.

The 450 series themometers consist of a familiy of highly reliable precision, hand held temperature measurement instruments. Models are available for most thermocouple types as well as RTD and thermistor temperature sensors.

Specifications
Display: 0.3" (7.62 mm)
LCD Indication: °F/°C selectable
Operating Range: 0 to 50°C ambient
Accuracy Over Time: 90 days: add ±0.05% rdg; 1 year: add 0.1% rdg
Temperature Drift: Zero: +2 µV/°C; Span: ±0.02%/°C
Probe Connection: Standard OMEGA ® Subminiature Connector (thermocouple); 1 /4 " Phone Jack (Thermistor); OMEGA ® Mini RTD Connector TA3F (RTD) mating connector supplied with RTD and thermistor units
Storage Temperature: -20 to +70°C
Normal Mode Rejection: 50 dB at 50 or 60 Hz
Common Mode Rejection: 140 dB at 50 or 60 Hz
Maximum Common Mode Voltage: 1000 Vac, +2000 V peak
Measurement Technique: Dual-slope A/D conversion
Linearization: 100% digital. Typically 100 segments, depending on range selected
Reference Junction Update Rate: 2 readings/second typical
Battery: 9 V alkaline Battery Life: 2,000 hours, thermocouple; 1,200 hours, thermistor; 500 hours, RTD
Dimensions: 7.0 H x 3.3 W x 1.8" D (178 x 84 x 46 mm)
Weight: 9 oz (255 g)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/Desc.
Qty
Description
  
450-AET
Consult Sales  
Availability: 
 
 
The 450-AET is discontinued.

Replacement HH911T
Click to expand/minimize a list of what others bought with the450-ATT
450-ATT
Consult Sales  
Availability: 
 
 
The 450-ATT is discontinued.

Replacement HH911T
Click to expand/minimize a list of what others bought with the450-APT
450-APT
Consult Sales  
Availability: 
 
 
The 450-APT is discontinued.

Replacement 868F/869C
Accessories
  
PPM-2
USD6.90
Availability: 4 weeks
 
Additional phone plug mating connector for 450-ATH (one supplied with unit)
Click to expand/minimize a list of what others bought with theTA3F
TA3F
USD18.51
Availability: 1 week
 
Additional T-series mating connector for 450-APT (one supplied with unit)
  
SMPW-J-M
USD4.43
Availability: 1 week
 
Thermocouple connector, Type J
  
SMPW-K-M
USD4.43
Availability: 1 week
 
Thermocouple connector, Type K
  
SMPW-T-M
USD4.43
Availability: 1 week
 
Thermocouple connector, Type T
  
SMPW-E-M
USD4.43
Availability: 1 week
 
Thermocouple connector, Type E
Click to expand/minimize a list of what others bought with theEXPP-J-20-50
EXPP-J-20-50
USD47.49
Availability: 1 week
 
50ft SpoolThermocouple extension wire, 20 gage polyvinyl insulation, Type J
Click to expand/minimize a list of what others bought with theEXPP-K-20-50
EXPP-K-20-50
USD95.43
Availability: 4 weeks
 
50ft SpoolThermocouple extension wire, 20 gage polyvinyl insulation, Type K
Click to expand/minimize a list of what others bought with theEXPP-T-20-50
EXPP-T-20-50
USD49.98
Availability: 3 weeks
 
50ft SpoolThermocouple extension wire, 20 gage polyvinyl insulation, Type T
Click to expand/minimize a list of what others bought with theEXPP-E-20-50
EXPP-E-20-50
USD73.03
Availability: 3 weeks
 
50ft SpoolThermocouple extension wire, 20 gage polyvinyl insulation, Type E
All amounts shown in USD
Note: Probes ordered separately. e.g. for thermistor models, see ON-400 series.
 
We noticed you are from the US. Visit your local site for regional offers and live support.